Integro inserts-Aerial Connector Box SAT, Brown Matt 945192501
EAN-Nr.
4011334241126
Packaging
10 Pieces
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Cover frame for domestic switching devices 3 products available
Complete your system
Technical characteristics
Connectivity
-
Mounting typeBuilt in installation, Screw mounting
Connection
-
Connector/plug typePass-through socket
Equipment
-
Number of outputs1
Materials
-
MaterialMetal, Plastic
-
ColourBrown
-
RAL code8017
Dimensions
-
Depth27 mm
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 945192501
Integro inserts-Aerial Connector Box SAT, Brown Matt
PDF -
Declaration of conformity
EU Declaration of Conformity
dc23-1038
PDF251,94 kB
More documentation