The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • 9451115
    EAN
    4011334157489
    Packaging
    10

    Integro Insert-Aerial Connector Box TV with Solder Connection, Black Matt 9451115

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Integro Insert-Aerial Connector Box TV with Solder Connection, Black Matt

    9451115

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Complete your system

    Must-have accessories

    See All (7)
    Previous
    Previous
    918282507
    918282507
    Integro Flow-Frame, 1-Gang with Hinged Cover, Grey Glossy
    Add to a list
    Add to a list
    918282505
    918282505
    Integro Flow-Frame, 1-Gang with Hinged Cover, Anthracite Matt
    Add to a list
    Add to a list
    918282501
    918282501
    Integro Flow-Frame, 1-Gang with Hinged Cover, Brown Matt
    Add to a list
    Add to a list
    918282578
    918282578
    Integro Flow-Frame 1-Gang with Hinged Cover, Chrome Matt Lacquered
    Add to a list
    Add to a list
    918282509
    918282509
    Frame with hinged cover, Integro Flow/Pure, polar white glossy
    Add to a list
    Add to a list
    918282510
    918282510
    Frame with hinged cover, Integro Flow/Pure, black glossy
    Add to a list
    Add to a list

    Accessories mandatory

    • 918282507

      Integro Flow-Frame, 1-Gang with Hinged Cover, Grey Glossy

      €0.00  / *
    • 918282505

      Integro Flow-Frame, 1-Gang with Hinged Cover, Anthracite Matt

      €0.00  / *
    • 918282501

      Integro Flow-Frame, 1-Gang with Hinged Cover, Brown Matt

      €0.00  / *
    • 918282578

      Integro Flow-Frame 1-Gang with Hinged Cover, Chrome Matt Lacquered

      €0.00  / *
    • 918282509

      Frame with hinged cover, Integro Flow/Pure, polar white glossy

      €0.00  / *
    • 918282510

      Frame with hinged cover, Integro Flow/Pure, black glossy

      €0.00  / *
    • 918282524

      Frame with hinged cover, Integro Flow/Pure, stainless steel matt, lacquered

      €0.00  / *

    Technical properties

    Connectivity
    • Mounting type
      Built in installation, Screw mounting
    Connection
    • Connector/plug type
      Pass-through socket
    Equipment
    • Number of outputs
      1
    Materials
    • Material
      Metal, Plastic
    • Colour
      Black
    • RAL code
      9011
    Dimensions
    • Depth
      27 mm
    Texts
    • Type of connection
      With solder connection

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    Certifications and documents

    PEP - TV socket gallery direct 2 modules (English)
    PDF
    26,44 MB

    Downloads

    • Image 9451115  | Hager

      Product Image 9451115

    • Product datasheet

      Image Hager Product data sheet 9451115  | Hager

      Hager Product data sheet 9451115

      Integro Insert-Aerial Connector Box TV with Solder Connection, Black Matt

      PDF
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group