The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • 928912501

Rotary Potentiometer 1-10V with Setting Knob and Frame, Soft Lock, Brown Matt 928912501

EAN-Nr.
4011334265184
Packaging
10 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Rotary Potentiometer 1-10V with Setting Knob and Frame, Soft Lock, Brown Matt

928912501

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Technical characteristics

Voltage
  • Operating voltage
    230 - 230 V
Frequency
  • Frequency
    50 - 60 Hz
Connectivity
  • Dimming DALI
    No
Dimensions
  • Diameter axis
    4 mm
  • Built-in depth
    22 mm
  • Height
    59.50 mm
  • Width
    59.50 mm
  • Depth
    58 mm
Electric current
  • Control current
    50 - 50 mA
  • Switching current
    6 A
Materials
  • Colour
    Brown
Texts
  • Lighting
    E.g. for fluorescent lamps and LV halogen lamps
  • Type of connection
    With screw terminals
  • Fuse
    Short-circuit and overload-proof (fine-wire fuse), With spare fuse
  • Related Systems
    integro

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration 928912501
PDF
Hager RoHS report 928912501
PDF

Downloads

  • Image 928912501  | Hager

    Product Image 928912501

  • Product datasheet

    Image Hager Product data sheet 928912501  | Hager

    Hager Product data sheet 928912501

    Rotary Potentiometer 1-10V with Setting Knob and Frame, Soft Lock, Brown Matt

    PDF
  • Installation manual

    Image Manual for 289110-289610-92891xx - Rotary potentiometer (EN, 2012-06)  | Hager

    Manual for 289110-289610-92891xx - Rotary potentiometer (EN, 2012-06)

    Installation manual en-GB 2020-01-01

    PDF
    373,59 kB
  • Declaration of conformity

    Image Declaration of Conformity  | Hager

    Declaration of Conformity

    Declaration of conformity International 2021-06-11

    PDF
    291,54 kB
    Image Declaration of Conformity  | Hager

    Declaration of Conformity

    Declaration of conformity International 2021-06-11

    PDF
    289,67 kB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group