The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • 9259

Distribution term., surface-mounted, security and safety systems, pw gl. 9259

EAN-Nr.
4011334194545
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
No longer available

Distribution term., surface-mounted, security and safety systems, pw gl.

9259

  • Technical characteristics
  • Documentations
Download the sheet

Technical characteristics

Voltage
  • Rated voltage
    12 V
Materials
  • Colour
    Polar white
  • Surface finish
    Matt
  • Material
    Thermoplastic
Dimensions
  • Height
    132 mm
  • Width
    34 mm
  • Depth
    36 mm
Texts
  • Type of connection
    With solder connection
  • Protection
    With sabotage protection by contact in cover

Downloads

  • Image 9259  | Hager

    Product Image 9259

  • Product datasheet

    Image Hager Product data sheet 9259  | Hager

    Hager Product data sheet 9259

    Distribution term., surface-mounted, security and safety systems, pw gl.

    PDF
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group