The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • 910312

Key switch surface-mounted w. LED, security and safety systems, polar white gl. 910312

EAN-Nr.
4011334387695
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
No longer available

Key switch surface-mounted w. LED, security and safety systems, polar white gl.

910312

  • Accessories
  • Technical characteristics
  • Documentations
Download the sheet

Complete your system

Must-have accessories

Previous
Previous
1818
1818
Lock cylinder, Accessories
Add to a list
Add to a list
181801
181801
Lock cylinder, Accessories
Add to a list
Add to a list

Technical characteristics

Installation, mounting
  • Mounting on
    Surface mounting
Materials
  • Colour
    Polar white
  • Surface finish
    Glossy
Safety
  • Ingress Protection (IP) class
    IP54
Texts
  • Type of connection
    With screw terminals

Downloads

  • Image 910312  | Hager

    Product Image 910312

  • Product datasheet

    Image Hager Product data sheet 910312  | Hager

    Hager Product data sheet 910312

    Key switch surface-mounted w. LED, security and safety systems, polar white gl.

    PDF
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group