The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • 905150

External siren with flashlight security and safety systems polar white, matt 905150

EAN-Nr.
4011334218500
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
No longer available

External siren with flashlight security and safety systems polar white, matt

905150

  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Technical characteristics

Use conditions
  • Operating temperature
    -20 - 50 °C
Dimensions
  • Width
    180 mm
  • Depth
    140 mm

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration 905150
PDF
Hager RoHS report 905150
PDF

Downloads

  • Image 905150  | Hager

    Product Image 905150

  • Product datasheet

    Image Hager Product data sheet 905150  | Hager

    Hager Product data sheet 905150

    External siren with flashlight security and safety systems polar white, matt

    PDF
  • Installation manual

    Image Manual for 905150 - External siren with flashlight (DE-EN-NL-ES, 1999-12)  | Hager

    Manual for 905150 - External siren with flashlight (DE-EN-NL-ES, 1999-12)

    Installation manual en-GB, es-ES, de-DE, nl-NL 2020-01-01

    PDF
    93,63 kB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group