The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • 85745124

KNX radio blind time switch quicklink Q.x alu velvety, lacquered 85745124

EAN-Nr.
4011334443711
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
No longer available

KNX radio blind time switch quicklink Q.x alu velvety, lacquered

85745124

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Complete your system

Must-have accessories

Previous
Previous
85020100
85020100
Power supply for KNX radio application module, KNX Radio
Add to a list
Add to a list
85221100
85221100
Blind insert comf, electronics

Technical characteristics

Settings
  • Supported configuration mode
    quicklink
Connectivity
  • With bus system KNX radio
    Yes
  • Radio protocol
    KNX Radio
Equipment
  • Number of channels
    2
  • Summer-/wintertime switchover
    Yes
Scope of delivery
  • Bus connection included
    Yes
Functions
  • Runtime
    2 min
  • Astro time shift
    2 h
  • Battery backup
    8 h
  • Power reserve in years
    0
Use conditions
  • Operating temperature
    -5 - 45 °C
Materials
  • Colour
    Aluminium
Texts
  • Function
    Easy additional functions: +6 scenes, 1 up/down operating mode, Configurable transmission and/or reception behaviour, With keylock, Party function, no execution of automatic, radio and extension unit commands (lock-out protection), Reset function (to factory setting)
  • Protection
    With dismantling protection
Capacity
  • Number of modules
    0
Dimensions
  • Height
    58.40 mm
  • Width
    58.40 mm
  • Depth
    30 mm

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

Certifications and documents

Thermostat, NO contact, centre plate, time-controlled, B.3/B.7, ant., matt
PDF
3,54 MB
Hager REACH declaration 85745124
PDF

Downloads

  • Image 85745124  | Hager

    Product Image 85745124

  • Product datasheet

    Image Hager Product data sheet 85745124  | Hager

    Hager Product data sheet 85745124

    KNX radio blind time switch quicklink Q.x alu velvety, lacquered

    PDF
  • Installation manual

    Image Installation manual en-GB 2022-05-23  | Hager

    Installation manual en-GB 2022-05-23

    PDF
    1,26 MB
  • KNX product database

    Image ETS4-ETS5 (vers. 1.1.1) - KNX Database for KNX radio shutter timer quicklink  | Hager

    ETS4-ETS5 (vers. 1.1.1) - KNX Database for KNX radio shutter timer quicklink

    KNX product database International 2020-01-01

    KNXPROD
    15,64 MB
    Image KNX Database (from ETS3) for 857451xx - KNX radio blind time switch quicklink (V100)  | Hager

    KNX Database (from ETS3) for 857451xx - KNX radio blind time switch quicklink (V100)

    KNX product database International 2020-01-01

    VD5
    18,69 MB
    Image KNX Database (from ETS4) for 857451xx - KNX radio blind time switch quicklink (V100)  | Hager

    KNX Database (from ETS4) for 857451xx - KNX radio blind time switch quicklink (V100)

    KNX product database International 2020-01-01

    KNXPROD
    15,64 MB
  • Application Guide

    Image Application description ETS for 857451xx - KNX radio blind time switch quicklink (EN, vers. 6T8013-52A)  | Hager

    Application description ETS for 857451xx - KNX radio blind time switch quicklink (EN, vers. 6T8013-52A)

    Application Guide en-GB, pl-PL 2013-01-16

    PDF
    2,26 MB
    Image Application description ETS for 857451xx - KNX radio blind time switch quicklink (EN, vers. 6T8013-52B)  | Hager

    Application description ETS for 857451xx - KNX radio blind time switch quicklink (EN, vers. 6T8013-52B)

    Application Guide en-GB, pl-PL 2012-09-13

    PDF
    3,60 MB
  • Declaration of conformity

    Image Declaration of Conformity  | Hager

    Declaration of Conformity

    Declaration of conformity International 2021-05-04

    PDF
    288,56 kB
    Image Declaration of Conformity  | Hager

    Declaration of Conformity

    Declaration of conformity International 2021-05-04

    PDF
    286,16 kB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group