The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalog
    • Building management system KNX
    • Radio frequency solutions
    • KNX Radio - quicklink
    • 85656224
    EAN
    4011334443698
    Packaging
    1 Piece
    • KNX Radio - quicklink

    KNX radio wall-transmitter 2gang flat quicklink Q.x alu velvety, lacquered 85656224

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    KNX radio wall-transmitter 2gang flat quicklink Q.x alu velvety, lacquered

    85656224

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Cover frame for domestic switching devices 5 products available

    Complete your system

    • Cover frame for domestic switching devices
    • 10146084

      Frame 4gang Q.1 alu velvety, lacquered

      €0.00  / *
    • 10156084

      Frame 5gang Q.1 alu velvety, lacquered

      €0.00  / *
    • 10116084

      Frame 1gang Q.1 alu velvety, lacquered

      €0.00  / *
    • 10126084

      Frame 2gang Q.1 alu velvety, lacquered

      €0.00  / *
    • 10136084

      Frame 3gang Q.1 alu velvety, lacquered

      €0.00  / *

    Technical properties

    Settings
    • Supported configuration mode
      quicklink
    Voltage
    • Operating voltage
      3 - 3 V
    Equipment
    • Number of channels
      4
    • Transmitter duty cycle
      1 %
    Connectivity
    • Radio protocol
      KNX Radio
    • Receiver category
      2
    Use conditions
    • Operating temperature
      -5 - 45 °C
    Dimensions
    • Assembling height
      14 mm
    Materials
    • Colour
      Aluminium
    • Material
      Thermoplastic
    • RAL code
      Similar to RAL 9006
    Safety
    • Ingress Protection (IP) class
      IP20
    Texts
    • Function
      Easy additional functions: +6 scenes, on/off operating mode, 1 up/down button control, Reset function (to factory setting)
    • Protection
      With dismantling protection
    • Installation mode
      For flat surface mounting and extension of combinations

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration 85656224
    PDF
    RoHS report 85656224
    PDF

    Downloads

    • Image 85656224  | Hager

      Product Image 85656224

    • Product datasheet

      Image Hager Product data sheet 85656224  | Hager

      Hager Product data sheet 85656224

      KNX radio wall-transmitter 2gang flat quicklink Q.x alu velvety, lacquered

      PDF
    • Installation manual

      Image Manual for 856552xx, 856562xx, 856551xx and 856561xx - KNX radio wall-transmitter 1-/2gang flat/solar quicklink (EN, 2012-08)  | Hager

      Manual for 856552xx, 856562xx, 856551xx and 856561xx - KNX radio wall-transmitter 1-/2gang flat/solar quicklink (EN, 2012-08)

      Installation manual en-GB, pl-PL 2012-03-19

      PDF
      1,26 MB
    • KNX product database

      Image KNX Database (from ETS3) for 856561xx-856562xx - KNX radio wall-transmitter 2gang flat quicklink (V101)  | Hager

      KNX Database (from ETS3) for 856561xx-856562xx - KNX radio wall-transmitter 2gang flat quicklink (V101)

      KNX product database International 2020-01-01

      VD5
      14,65 MB
      Image KNX Database (from ETS4) for 856561xx-856562xx - KNX radio wall-transmitter 2gang flat quicklink (V101)  | Hager

      KNX Database (from ETS4) for 856561xx-856562xx - KNX radio wall-transmitter 2gang flat quicklink (V101)

      KNX product database International 2020-01-01

      KNXPROD
      12,25 MB
    • Application Guide

      Image Application description ETS for 856551xx-856552xx-856561xx-856562xx - KNX radio wall-transmitter flat quicklink (EN, vers. 6T8010-52A)  | Hager

      Application description ETS for 856551xx-856552xx-856561xx-856562xx - KNX radio wall-transmitter flat quicklink (EN, vers. 6T8010-52A)

      Application Guide en-GB, pl-PL 2013-01-16

      PDF
      1,34 MB
    • Declaration of conformity

      Image Declaration of Conformity  | Hager

      Declaration of Conformity

      Declaration of conformity International 2021-09-14

      PDF
      306,69 kB
      Image Declaration of Conformity  | Hager

      Declaration of Conformity

      Declaration of conformity International 2021-09-14

      PDF
      307,99 kB
    More documentation

    Discover more of this product range

      5
    • 1
      85145188 - KNX radio button 1gang quicklink, S.1/B.3/B.7, p. white, matt, plastic
      85145188
      KNX radio button 1gang quicklink, S.1/B.3/B.7, p. white, matt, plastic
    • 2
      85745288 - KNX radio timer quicklink, display, S.1/B.3/B.7, p. white, matt, plastic
      85745288
      KNX radio timer quicklink, display, S.1/B.3/B.7, p. white, matt, plastic
    • 3
      85745285 - KNX radio timer quicklink, display, S.1/B.3/B.7, ant., matt
      85745285
      KNX radio timer quicklink, display, S.1/B.3/B.7, ant., matt
    • 4
      85656131 - KNX radio wall-transmitter 2gang flat solar quicklink, R.1/R.3, black glossy
      85656131
      KNX radio wall-transmitter 2gang flat solar quicklink, R.1/R.3, black glossy
    • 5
      85145185 - KNX radio button 1gang quicklink, S.1/B.3/B.7, ant., matt
      85145185
      KNX radio button 1gang quicklink, S.1/B.3/B.7, ant., matt

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group