The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • 85245129

KNX radio blind button quicklink, Q.1/Q.3, p. white velvety 85245129

EAN-Nr.
4011334371366
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
No longer available

KNX radio blind button quicklink, Q.1/Q.3, p. white velvety

85245129

  • Accessories
  • Technical characteristics
  • Documentations
Download the sheet

Complete your system

Must-have accessories

Previous
Previous
85020100
85020100
Power supply for KNX radio application module, KNX Radio
Add to a list
Add to a list
85221100
85221100
Blind insert comf, electronics

Technical characteristics

Connectivity
  • With bus system KNX radio
    Yes
Use conditions
  • Operating temperature
    -5 - 45 °C
Materials
  • Colour
    Polar white
Texts
  • Function
    Easy additional functions: +6 scenes, 1 up/down operating mode, Memory function for automatic execution of learned up and down times with position, Configurable transmission and/or reception behaviour, Party function, no execution of automatic, radio and extension unit commands (lock-out protection), Reset function (to factory setting)
  • Protection
    With dismantling protection

Downloads

  • Image 85245129  | Hager

    Product Image 85245129

  • Product datasheet

    Image Hager Product data sheet 85245129  | Hager

    Hager Product data sheet 85245129

    KNX radio blind button quicklink, Q.1/Q.3, p. white velvety

    PDF
  • KNX product database

    Image ETS4-ETS5 (vers. 2.0.0) - KNX Database for KNX Radio shutter push-button quicklink  | Hager

    ETS4-ETS5 (vers. 2.0.0) - KNX Database for KNX Radio shutter push-button quicklink

    KNX product database International 2020-01-01

    KNXPROD
    14,68 MB
    Image KNX Database (from ETS3) for 852451xx - KNX radio blind button quicklink (V100)  | Hager

    KNX Database (from ETS3) for 852451xx - KNX radio blind button quicklink (V100)

    KNX product database International 2020-01-01

    VD5
    17,54 MB
    Image KNX Database (from ETS4) for 852451xx - KNX radio blind button quicklink (V100)  | Hager

    KNX Database (from ETS4) for 852451xx - KNX radio blind button quicklink (V100)

    KNX product database International 2020-01-01

    KNXPROD
    14,67 MB
  • Application Guide

    Image Application description ETS for 852451xx - KNX radio blind button quicklink (EN, vers. 6T8012-52A)  | Hager

    Application description ETS for 852451xx - KNX radio blind button quicklink (EN, vers. 6T8012-52A)

    Application Guide en-GB 2013-01-11

    PDF
    1,47 MB
    Image Application description ETS for 852451xx - KNX radio blind button quicklink (EN, vers. 6T8012-52B)  | Hager

    Application description ETS for 852451xx - KNX radio blind button quicklink (EN, vers. 6T8012-52B)

    Application Guide en-GB 2012-09-13

    PDF
    2,82 MB
  • Declaration of conformity

    Image Declaration of Conformity  | Hager

    Declaration of Conformity

    Declaration of conformity International 2021-06-17

    PDF
    323,84 kB
    Image Declaration of Conformity  | Hager

    Declaration of Conformity

    Declaration of conformity International 2021-06-17

    PDF
    311,67 kB
    Image Declaration of Conformity  | Hager

    Declaration of Conformity

    Declaration of conformity International 2021-08-05

    PDF
    288,29 kB
    Image Declaration of Conformity  | Hager

    Declaration of Conformity

    Declaration of conformity International 2021-08-05

    PDF
    291,50 kB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group