Integro Insert- Power Socket Outlet 12V Brown Matt 845712501
EAN-Nr.
4011334322856
Packaging
200 Pieces
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Compatible products
-
Referenced by 44 products available
Referenced by
Technical characteristics
Electric current
-
Rated current20 A
Voltage
-
Rated voltage12 V
-
Nominal voltage24 - 24 V
-
Output voltage12-24 V
Frequency
-
Frequency50 - 50 Hz
Power
-
Output power240 W
Materials
-
ColourBrown
-
RAL code8017
-
Surface finishMatt
-
MaterialThermoplastic
-
TreatmentUntreated
Dimensions
-
Height55.50 mm
-
Width55.50 mm
-
Built-in depth flush-mounted boxes46 mm
Connection
-
Connector/plug typeRing lug
Installation, mounting
-
Mounting onFlush mounting
Connectivity
-
Type of connectionScrew terminal
-
Mounting typeScrew mounting
Equipment
-
Rotated central insertNo
-
With hinged lidNo
-
With signal lampNo
-
With lockNo
Accessories
-
Has labelling fieldNo
Capacity
-
Number of modules1
Safety
-
With enhanced contact protectionNo
-
Impact resistance IKIK05
-
Ingress Protection (IP) classIP20
Functions
-
With orientation lightingNo
-
With function lightingNo
-
Related Systemsintegro
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 845712501
Integro Insert- Power Socket Outlet 12V Brown Matt
PDF -
Declaration of conformity
EU Declaration of Conformity
dc24-1028
PDF264,71 kB
More documentation