Integro Insert-Aerial Connector Box TV/SAT Grey Matt 845632506
EAN-Nr.
4011334331261
Packaging
200 Pieces
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Cover frame for domestic switching devices 4 products available
Complete your system
Technical characteristics
Connectivity
-
Mounting typeBuilt in installation, Screw mounting
Connection
-
Connector/plug typePass-through socket
Equipment
-
Number of outputs2
Materials
-
MaterialMetal, Plastic
-
ColourGrey
-
RAL code7038
Dimensions
-
Depth27 mm
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 845632506
Integro Insert-Aerial Connector Box TV/SAT Grey Matt
PDF -
Declaration of conformity
EU Declaration of Conformity
dc23-1039
PDF251,33 kB
More documentation