The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • 845582507

Integro Insert- Supporting Plate for 2 BTR-/E-DAT Modules, Grey Glossy 845582507

EAN-Nr.
4011334319078
Packaging
100 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Integro Insert- Supporting Plate for 2 BTR-/E-DAT Modules, Grey Glossy

845582507

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Complete your system

Must-have accessories

See all (5)
Previous
Previous
1984
1984
Mini jack 8pole shielded, cat.5e, com-tech, al.
Add to a list
Add to a list
1990
1990
Blank module, com-tech, p. white
Add to a list
Add to a list
1985
1985
Mini jack 8pole shielded, cat.6, com-tech, al.
Add to a list
Add to a list
1994
1994
VGA module, com-tech, p. white/black
Add to a list
Add to a list

Optional accessories

  • Insert for communication technology 2 products available

Compatible products

  • Referenced by 6 products available

Mandatory accessories

  • 1984

    Mini jack 8pole shielded, cat.5e, com-tech, al.

    0.00 €  / *
  • 1990

    Blank module, com-tech, p. white

    0.00 €  / *
  • 1985

    Mini jack 8pole shielded, cat.6, com-tech, al.

    0.00 €  / *
  • 1994

    VGA module, com-tech, p. white/black

    0.00 €  / *
  • 1980

    Mini jack, 8-pole, RJ45 cat.5E, com-tech, black

    0.00 €  / *

Complete your system

  • Insert for communication technology
  • 1993

    S-Video module, com-tech, p. white/black

    0.00 €  / *
  • 1992

    Cinch module video, com-tech, p. white/yellow

    0.00 €  / *

Referenced by

  • 1984

    Mini jack 8pole shielded, cat.5e, com-tech, al.

    0.00 €  / *
  • 1993

    S-Video module, com-tech, p. white/black

    0.00 €  / *
  • 1990

    Blank module, com-tech, p. white

    0.00 €  / *
  • 1992

    Cinch module video, com-tech, p. white/yellow

    0.00 €  / *
  • 1994

    VGA module, com-tech, p. white/black

    0.00 €  / *
  • 1980

    Mini jack, 8-pole, RJ45 cat.5E, com-tech, black

    0.00 €  / *

Technical characteristics

Capacity
  • Number of modules
    2
Connection
  • Connector/plug type
    Modular jack
  • Number of connections
    2
Connectivity
  • Mounting type
    Screw mounting
Dimensions
  • Height
    55.50 mm
  • Width
    55.50 mm
  • Depth
    19.50 mm
Materials
  • Colour
    Grey
  • RAL code
    7038
  • Material
    Thermoplastic

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

Hager REACH declaration 845582507
PDF
Hager RoHS report 845582507
PDF

Downloads

  • Image 845582507  | Hager

    Product Image 845582507

  • Product datasheet

    Image Hager Product data sheet 845582507  | Hager

    Hager Product data sheet 845582507

    Integro Insert- Supporting Plate for 2 BTR-/E-DAT Modules, Grey Glossy

    PDF
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group