The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • 81853

Sealing for IP 44 applications, Berker Integro Module inserts, black 81853

EAN-Nr.
4011334257806
Packaging
200 Pieces

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Sealing for IP 44 applications, Berker Integro Module inserts, black

81853

  • Accessories
  • Technical characteristics
  • Documentations
Download the sheet

Complete your system

Must-have accessories

See all (73)
Previous
Previous
936522507
936522507
On/off switch 2pole with imprint "0", Integro - Design Flow/Pure, grey glossy
Add to a list
Add to a list
937522505
937522505
Ctrl on/off switch 2p impr "0", red lens, Integro - Design Flow/Pure, anth m
Add to a list
Add to a list
937522568
937522568
Ctrl on/off sw 2p impr "0", red lens, Integro - Design Flow/Pure, chr m, lacq
Add to a list
Add to a list
936522510
936522510
On/off switch 2pole with imprint "0", Integro - Design Flow/Pure, black glossy
Add to a list
Add to a list
936712568
936712568
Push-button, NO contact, screw terms, Integro - Design Flow/Pure, chr m, lacq
Add to a list
Add to a list
936712501
936712501
Push-button, NO contact, screw terminals, Integro - Design Flow/Pure, brown matt
Add to a list
Add to a list

Mandatory accessories

  • 947792501

    SCHUKO sock. outl., enh. cont. prot., plug-in term, Int. mod. ins., brown matt

    0.00 €  / *
  • 937722501

    Control push-button, NO contact, red lens, Integro - Design Flow/Pure, brown m

    0.00 €  / *
  • 9419505

    SCHUKO sock. outl., enh. cont. prot., screw term, Int. mod. inserts, black matt

    0.00 €  / *
  • 941952505

    SCHUKO sock. outl., enh. cont. prot., screw term, Int. mod. inserts, anthr. matt

    0.00 €  / *
  • 941952506

    SCHUKO sock. outl., enh. cont. prot., screw term, Int. module inserts, grey matt

    0.00 €  / *
  • 941952502

    SCHUKO sock. outl., enh. cont. prot., screw term, Int. module inserts, pw matt

    0.00 €  / *
  • 941852501

    SCHUKO socket outlet, with screw terminals, Integro module inserts, brown matt

    0.00 €  / *
  • 9418505

    SCHUKO socket outlet, with screw terminals, Integro module inserts, black matt

    0.00 €  / *
  • 941852505

    SCHUKO socket outlet, with screw terminals, Int. module inserts, anthracite matt

    0.00 €  / *
  • 941852506

    SCHUKO socket outlet, with screw terminals, Integro module inserts, grey matt

    0.00 €  / *
  • 941852502

    SCHUKO socket outlet, w. screw terminals, Int. module inserts, polar white matt

    0.00 €  / *
  • 8418525

    SCHUKO socket outlet 45°, with screw terminals, Int. module inserts, black matt

    0.00 €  / *
  • 947792503

    SCHUKO sock. outl., enh. cont. prot., plug-in term, Int. mod. ins., black matt

    0.00 €  / *
  • 947792505

    SCHUKO sock. outl., enh. cont. prot., plug-in term, Int. mod. ins., anthr. matt

    0.00 €  / *
  • 947792506

    SCHUKO sock. outl., enh. cont. prot., plug-in term, Int. mod. inserts, grey matt

    0.00 €  / *
  • 947792502

    SCHUKO sock. outl., enh. cont. prot., plug-in term, Int. module inserts, pw matt

    0.00 €  / *
  • 947782501

    SCHUKO socket outlet, with plug-in terminals, Integro module inserts, brown matt

    0.00 €  / *
  • 947782503

    SCHUKO socket outlet, with plug-in terminals, Integro module inserts, black matt

    0.00 €  / *
  • 947782505

    SCHUKO socket outlet, w. plug-in terminals, Int. module inserts, anthracite matt

    0.00 €  / *
  • 947782506

    SCHUKO socket outlet, with plug-in terminals, Integro module inserts, grey matt

    0.00 €  / *

Technical characteristics

Materials
  • Colour
    Black
Dimensions
  • Height
    55.50 mm
  • Width
    55.50 mm
  • Depth
    2.50 mm
Safety
  • Ingress Protection (IP) class
    IP20

Downloads

  • Image 81853  | Hager

    Product Image 81853

  • Product datasheet

    Image Hager Product data sheet 81853  | Hager

    Hager Product data sheet 81853

    Sealing for IP 44 applications, Berker Integro Module inserts, black

    PDF
  • Declaration of conformity

    Image Declaration of conformity International 2023-08-21  | Hager

    Declaration of conformity International 2023-08-21

    PDF
    199,29 kB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group