The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • 75940404

Central plate for sensor insert, KNX, light bronze matt, lacq. 75940404

EAN-Nr.
4011334050971
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
No longer available

Central plate for sensor insert, KNX, light bronze matt, lacq.

75940404

  • Accessories
  • Technical characteristics
  • Documentations
Download the sheet

Complete your system

Must-have accessories

See all (12)
Previous
Previous
11098989
11098989
Intermediate ring for central plate, S.1/B.3/B.7, p. white glossy
Add to a list
Add to a list
11091909
11091909
Intermediate ring for central plate, S.1/B.3/B.7, p. white, matt, plastic
Add to a list
Add to a list
11091606
11091606
Intermediate ring for central plate, B.3/B.7, ant., matt
Add to a list
Add to a list
11091404
11091404
Intermediate ring for central plate, B.7, al., matt, lacq.
Add to a list
Add to a list
11087009
11087009
Intermediate ring for central plate, K.1, p. white glossy
Add to a list
Add to a list
11087006
11087006
Intermediate ring for central plate, K.1, ant. matt, lacq.
Add to a list
Add to a list

Mandatory accessories

  • 11098989

    Intermediate ring for central plate, S.1/B.3/B.7, p. white glossy

    0.00 €  / *
  • 11091909

    Intermediate ring for central plate, S.1/B.3/B.7, p. white, matt, plastic

    0.00 €  / *
  • 11091606

    Intermediate ring for central plate, B.3/B.7, ant., matt

    0.00 €  / *
  • 11091404

    Intermediate ring for central plate, B.7, al., matt, lacq.

    0.00 €  / *
  • 11087009

    Intermediate ring for central plate, K.1, p. white glossy

    0.00 €  / *
  • 11087006

    Intermediate ring for central plate, K.1, ant. matt, lacq.

    0.00 €  / *
  • 11087003

    Intermediate ring for central plate, K.5, al., matt, lacq.

    0.00 €  / *
  • 11087004

    Intermediate ring for central plate, K.5, stainless steel matt, lacq.

    0.00 €  / *
  • 11096084

    0.00 €  / *
  • 11096086

    Intermediate ring for central plate, Q.x, ant. velvety, lacq.

    0.00 €  / *
  • 11096089

    Intermediate ring for central plate, Q.x, p. white velvety

    0.00 €  / *
  • 11098982

    Intermediate ring for central plate, S.1, white glossy

    0.00 €  / *

Technical characteristics

Materials
  • Colour
    Light bronze
  • RAL code
    3012
  • Surface finish
    Matt
  • Material
    Thermoplastic
  • Treatment
    Untreated, Varnished
Dimensions
  • Height
    51.30 mm
  • Width
    51.30 mm
  • Depth
    24.50 mm
Connectivity
  • Mounting type
    Clamp mounting
Equipment
  • Monitoring window/light outlet
    No
Accessories
  • Has labelling field
    No
Safety
  • Ingress Protection (IP) class
    IP20

Downloads

  • Image 75940404  | Hager

    Product Image 75940404

  • Product datasheet

    Image Hager Product data sheet 75940404  | Hager

    Hager Product data sheet 75940404

    Central plate for sensor insert, KNX, light bronze matt, lacq.

    PDF
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group