The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalog
    • Building management system KNX
    • Accessories building automation
    • Accessories for building automation
    • 75940273
    EAN
    4011334285779
    Packaging
    1 Piece
    • Supplementary products - Berker K.5
    • Accessories for building automation
    • See more

    Blind plug for bus coupling unit, KNX - K.5, stainless steel, metal matt finish 75940273

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Blind plug for bus coupling unit, KNX - K.5, stainless steel, metal matt finish

    75940273

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Materials
    • Colour
      Stainless steel
    • RAL code
      Similar to RAL 9022
    • Surface finish
      Matt
    • Material
      Metal, Stainless steel
    Dimensions
    • Height
      55.50 mm
    • Width
      70.50 mm
    • Depth
      8 mm
    Safety
    • Ingress Protection (IP) class
      IP20
    Connectivity
    • Mounting type
      Clamp mounting
    Identification
    • Assembly arrangement
      Central cover plate
    • Related Systems
      K.x

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - RJ45 adapter gallery keystone 2 modules (English)
    PDF
    37,33 MB
    REACH declaration 75940273
    PDF
    RoHS report 75940273
    PDF

    Downloads

    • Image 75940273  | Hager

      Product Image 75940273

    • Product datasheet

      Image Hager Product data sheet 75940273  | Hager

      Hager Product data sheet 75940273

      Blind plug for bus coupling unit, KNX - K.5, stainless steel, metal matt finish

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      75940275 - Blind plug for bus coupling unit, KNX - K.1, ant. matt, lacq.
      75940275
      Blind plug for bus coupling unit, KNX - K.1, ant. matt, lacq.
    • 2
      75940252 - Blind plug for bus coupling unit, KNX - S.1, white glossy
      75940252
      Blind plug for bus coupling unit, KNX - S.1, white glossy
    • 3
      TG025 - Connectors for twisted pair termination yellow/white
      TG025
      Connectors for twisted pair termination yellow/white
    • 4
      75940289 - Blind plug for bus coupling unit, KNX - S.1/B.3/B.7, p. white, matt, plastic
      75940289
      Blind plug for bus coupling unit, KNX - S.1/B.3/B.7, p. white, matt, plastic
    • 5
      TG008 - Connectors for twisted pair termination red/black
      TG008
      Connectors for twisted pair termination red/black

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group