The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • 75940103

Frame for MT 701 CT S/Steel 75940103

EAN-Nr.
4011334294580
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Phase out product: please contact your electrical wholesaler for availability

Frame for MT 701 CT S/Steel

75940103

  • Technical characteristics
  • Documentations
Download the sheet

Technical characteristics

Connectivity
  • With bus system KNX
    Yes
  • With bus system KNX radio
    No
Materials
  • Material
    Metal, Stainless steel
Dimensions
  • Height
    168 mm
  • Width
    234 mm
  • Depth
    9 mm

Downloads

  • Image 75940103  | Hager

    Product Image 75940103

  • Product datasheet

    Image Hager Product data sheet 75940103  | Hager

    Hager Product data sheet 75940103

    Product data sheet en-GB 2025-11-06

    PDF
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group