The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • 75910001

Power supply 24 V~ 1A 75910001

EAN-Nr.
4011334272434
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Phase out product: please contact your electrical wholesaler for availability

Power supply 24 V~ 1A

75910001

  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Technical characteristics

Capacity
  • Number of modules
    4
Connectivity
  • With bus system KNX radio
    No
Electric current
  • Output current
    1,000 mA
Voltage
  • Operating voltage
    230 - 230 V
  • Output voltage
    24 - 24 V
Use conditions
  • Operating temperature
    -5 - 45 °C
Frequency
  • Frequency
    50 - 60 Hz
Texts
  • Fuse
    Short-circuit-proof and overload-proof (thermal protection)
  • Type of connection
    With screw terminals

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration 75910001
PDF
Hager RoHS report 75910001
PDF

Downloads

  • Image 75910001  | Hager

    Product Image 75910001

  • Product datasheet

    Image Hager Product data sheet 75910001  | Hager

    Hager Product data sheet 75910001

    Power supply 24 V~ 1A

    PDF
  • Installation manual

    Image Manual for 75910001 - Power supply 24 V AC RMD (EN, 2010-07)  | Hager

    Manual for 75910001 - Power supply 24 V AC RMD (EN, 2010-07)

    Installation manual en-GB 2020-01-01

    PDF
    214,95 kB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group