Brightness sensor, surface-mounte KN Gr 75900053
EAN-Nr.
4011334214595
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Phase out product: please contact your electrical wholesaler for availability
Technical characteristics
Settings
-
Supported configuration modeETS
Dimensions
-
Depth35 mm
Materials
-
ColourGrey
Use conditions
-
Operating temperature-30 - 70 °C
Texts
-
Type of connectionWith screw terminals
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 75900053
Product data sheet en-GB 2026-01-13
PDF -
Installation manual
Manual for 75900053-75900054-75900055 - Brightness sensor surface-mounted, temperature sensor surface-mounted, twilight sensor surface-mounted (DE-EN-NL-FR-NO, 2002-12)
Installation manual en-GB, fr-FR, de-DE, nl-NL, nn-NO 2020-01-01
PDF179,45 kB
More documentation