Info display, KNX - Q.1/Q.3, ant. velvety, lacq. 75860026
EAN-Nr.
4011334384489
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
No longer available
Complete your system
Must-have accessories
75040001
Bus coupling unit flush-mtd, KNX
Technical characteristics
Settings
-
Supported configuration modeETS
Connectivity
-
With bus system KNX radioNo
Use conditions
-
Operating temperature-5 - 45 °C
Materials
-
ColourAnthracite
-
MaterialThermoplastic
Texts
-
ProtectionWith dismantling protection
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 75860026
Info display, KNX - Q.1/Q.3, ant. velvety, lacq.
PDF -
Installation manual
Manual for 758600xx - Info display (DE-EN-NL-FR-NO, 2003-01)
Installation manual en-GB, fr-FR, de-DE, nl-NL, nn-NO 2020-01-01
PDF185,76 kB -
KNX product database
KNX product database bs, en-GB, es-ES, de-DE, nl-NL, pt-PT, sv-SE 2023-08-25
EXE6,01 MBKNX product database bs, en-GB, es-ES, fr-FR, de-DE, nl-NL, pt-PT, sv-SE 2023-08-25
EXE7,45 MB -
Application Guide
Application description ETS for 758600xx - Info display (EN, 2002-09)
Application Guide en-GB 2020-01-01
PDF175,05 kB
More documentation