The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalog
    • 75710004
    EAN
    4011334318859
    Packaging
    1 Piece

    IP-Control 75710004

    No longer available

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    IP-Control

    75710004

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Equipment
    • Web server
      Yes
    Voltage
    • Operating voltage
      30 - 30 V
    • Type voltage supply
      DC
    Connectivity
    • Type of interface bus system/media gateway
      LAN-systems interface
    Settings
    • Supported configuration mode
      ETS
    Safety
    • Ingress Protection (IP) class
      IP20
    Capacity
    • Number of modules
      8
    Use conditions
    • Operating temperature
      0 - 35 °C
    Controls and indicators
    • With LED indication
      Yes
    Dimensions
    • Width
      144 mm
    • Depth
      64.50 mm
    • Number of width units
      8
    Connection
    • Connector/plug type
      DRA (DIN-rail Adapter)
    Texts
    • Encoding
      Administration of 50 users for the control of access authorisation
    • Voltage
      Operation with non-choked output of KNX voltage supply possible (pay attention to current consumption)
    • Type of connection
      With screw terminals

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration 75710004
    PDF
    Hager RoHS report 75710004
    PDF

    Downloads

    • Image 75710004  | Hager

      Product Image 75710004

    • Product datasheet

      Image Hager Product data sheet 75710004  | Hager

      Hager Product data sheet 75710004

      IP-Control

      PDF
    • Tool

      Image Discovery-Tool for IP-Control (java application, 2012-08)  | Hager

      Discovery-Tool for IP-Control (java application, 2012-08)

      Tool International 2023-10-30

      ZIP
      243,32 kB
      Image Discovery tool for IP control RMD - 75710004-75710036 (DE, 2012-08)  | Hager

      Discovery tool for IP control RMD - 75710004-75710036 (DE, 2012-08)

      Tool de-DE 2023-10-30

      ZIP
      243,26 kB
      Image Editor themes for IP control RMD - 75710004-75710036, as from: 2014-04  | Hager

      Editor themes for IP control RMD - 75710004-75710036, as from: 2014-04

      Tool de-DE 2023-10-30

      ZIP
      4,06 MB
      Image Editor themes for IP control RMD - 75710004-75710036, as from: 2014-04  | Hager

      Editor themes for IP control RMD - 75710004-75710036, as from: 2014-04

      Tool de-DE 2023-10-30

      ZIP
      2,08 MB
      Image Firmware update for 75710004-75710036 - IP control RMD (DE, R4)  | Hager

      Firmware update for 75710004-75710036 - IP control RMD (DE, R4)

      Tool de-DE 2023-10-30

      ZIP
      14,41 MB
      Image Firmware update for 75710004-75710036 - IP control RMD (EN, R7)  | Hager

      Firmware update for 75710004-75710036 - IP control RMD (EN, R7)

      Tool en-GB, pl-PL 2023-10-30

      ZIP
      35,50 MB
      Image Firmware update for IP-Control from hardware version V5 (version R7, 2014-01)  | Hager

      Firmware update for IP-Control from hardware version V5 (version R7, 2014-01)

      Tool International 2023-10-30

      ZIP
      35,58 MB
      Image Masterproject for IP-Control (2011-09)  | Hager

      Masterproject for IP-Control (2011-09)

      Tool International 2023-10-30

      ZIP
      4,07 MB
    • Application Guide

      Image Application description ETS for 75710004-75710036 - IP control RMD (EN, 2012-01)  | Hager

      Application description ETS for 75710004-75710036 - IP control RMD (EN, 2012-01)

      Application Guide en-GB, pl-PL 2011-09-22

      PDF
      2,68 MB
      Image Application description ETS for 75710004-75710036 - IP control RMD (EN, 2014-01)  | Hager

      Application description ETS for 75710004-75710036 - IP control RMD (EN, 2014-01)

      Application Guide en-GB, pl-PL 2014-03-31

      PDF
      36,20 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group