The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • Building management system KNX
  • Push buttons & Sensors
  • Room temperature controller
  • 75441224
  • Building management system KNX

Object thermostat with push-button interface, Q.x, alu velvety, lacquered 75441224

EAN-Nr.
4011334443476
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Object thermostat with push-button interface, Q.x, alu velvety, lacquered

75441224

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Complete your system

Optional accessories

  • Accessories/spare parts for room thermostat/clock thermostat 1 products available

Complete your system

  • Accessories/spare parts for room thermostat/clock thermostat
  • 161

    Temp. sensor (33 kΩ), HVAC control

    0.00 €  / *

Technical characteristics

Electric current
  • Bus current consumption data transfer
    7.50 mA
Functions
  • Parallel service possible
    No
  • With local operation
    No
Materials
  • Colour
    Aluminium
  • RAL code
    9006
Dimensions
  • Built-in depth
    22.70 mm
  • Built-in depth flush-mounted boxes
    26 mm
Safety
  • Ingress Protection (IP) class
    IP20
Use conditions
  • Operating temperature
    -5 - 45 °C
  • Energy efficiency class
    IV (2%)
Voltage
  • Operating voltage over bus
    21 - 32 V
Texts
  • Installation mode
    Without spreader claws

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Thermostat, NO contact, centre plate, time-controlled, B.3/B.7, ant., matt
PDF
3,54 MB
Hager REACH declaration 75441224
PDF
Hager RoHS report 75441224
PDF

Downloads

  • Image 75441224  | Hager

    Product Image 75441224

  • Product datasheet

    Image Hager Product data sheet 75441224  | Hager

    Hager Product data sheet 75441224

    Object thermostat with push-button interface, Q.x, alu velvety, lacquered

    PDF
  • Installation manual

    Image Manual for 754412xx - KNX thermostat for objects (EN, 2010-07)  | Hager

    Manual for 754412xx - KNX thermostat for objects (EN, 2010-07)

    Installation manual en-GB, pl-PL 2020-01-01

    PDF
    292,10 kB
  • KNX product database

    Image KNX Database (from ETS2) for 754412XX - KNX object thermostat (2012-11)  | Hager

    KNX Database (from ETS2) for 754412XX - KNX object thermostat (2012-11)

    KNX product database International 2023-08-25

    VD2
    181,44 kB
    Image KNX Database (from ETS3) for 754412xx - KNX object thermostat (2012-11)  | Hager

    KNX Database (from ETS3) for 754412xx - KNX object thermostat (2012-11)

    KNX product database International 2023-08-25

    VD4
    142,98 kB
  • Application Guide

    Image Application description ETS for 754412xx - KNX object thermostat (EN, 2007-07)  | Hager

    Application description ETS for 754412xx - KNX object thermostat (EN, 2007-07)

    Application Guide en-GB, pl-PL 2020-01-01

    PDF
    827,56 kB
  • Declaration of conformity

    Image Declaration of Conformity  | Hager

    Declaration of Conformity

    Declaration of conformity International 2021-09-23

    PDF
    293,22 kB
    Image Declaration of Conformity  | Hager

    Declaration of Conformity

    Declaration of conformity International 2021-09-23

    PDF
    287,34 kB
More documentation

Discover our other products of this range

    5
  • 1
    75441289 - KNX object thermostat, intg bus coupl. unit,KNX-S.1/B.3/B.7,p.white matt plastic
    75441289
    KNX object thermostat, intg bus coupl. unit, KNX-S.1/B.3/B.7, p.white matt plastic
  • 2
    80960171 - Cover for KNX thermostats + room cont.s, K.5, al., matt, lacq.
    80960171
    Cover for KNX thermostats + room cont.s, K.5, al., matt, lacq.
  • 3
    80960173 - ATC deco cover K.x stainless steel
    80960173
    ATC deco cover K.x stainless steel
  • 4
    80960126 - Cover for KNX thermostats + room cont.s, Q.x, ant. velvety, lacq.
    80960126
    Cover for KNX thermostats + room cont.s, Q.x, ant. velvety, lacq.
  • 5
    75441259 - KNX object thermostat, intg bus coupling unit, KNX - S.1, p. white glossy
    75441259
    KNX object thermostat, intg bus coupling unit, KNX - S.1, p. white glossy

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group