The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • Building management system KNX
  • Push buttons & Sensors
  • Room temperature controller
  • 75441124
  • Building management system KNX

Thermostat with push-button interface, Q.x, aluminium velvety, lacquered 75441124

EAN-Nr.
4011334446989
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Thermostat with push-button interface, Q.x, aluminium velvety, lacquered

75441124

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Complete your system

Optional accessories

  • Accessories/spare parts for room thermostat/clock thermostat 1 products available

Complete your system

  • Accessories/spare parts for room thermostat/clock thermostat
  • 161

    Temp. sensor (33 kΩ), HVAC control

    0.00 €  / *

Technical characteristics

Electric current
  • Bus current consumption data transfer
    10 mA
Functions
  • Parallel service possible
    Yes
  • With local operation
    Yes
Materials
  • Colour
    Aluminium
  • RAL code
    9006
Dimensions
  • Built-in depth
    22.90 mm
  • Built-in depth flush-mounted boxes
    26 mm
Safety
  • Ingress Protection (IP) class
    IP20
Use conditions
  • Operating temperature
    -5 - 45 °C
  • Energy efficiency class
    IV (2%)
Voltage
  • Operating voltage over bus
    21 - 32 V
Texts
  • Installation mode
    Without spreader claws

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Thermostat, NO contact, centre plate, time-controlled, B.3/B.7, ant., matt
PDF
3,54 MB
Hager REACH declaration 75441124
PDF
Hager RoHS report 75441124
PDF

Downloads

  • Image 75441124  | Hager

    Product Image 75441124

  • Product datasheet

    Image Hager Product data sheet 75441124  | Hager

    Hager Product data sheet 75441124

    Thermostat with push-button interface, Q.x, aluminium velvety, lacquered

    PDF
  • Installation manual

    Image Manual for 754411xx - KNX thermostat (EN, 2010-07)  | Hager

    Manual for 754411xx - KNX thermostat (EN, 2010-07)

    Installation manual en-GB 2020-01-01

    PDF
    343,25 kB
  • KNX product database

    Image KNX Database (from ETS2) for 754411xx - KNX thermostat (2012-11)  | Hager

    KNX Database (from ETS2) for 754411xx - KNX thermostat (2012-11)

    KNX product database International 2023-08-25

    VD2
    181,40 kB
    Image KNX Database (from ETS3) for 754411xx - KNX thermostat (2012-11)  | Hager

    KNX Database (from ETS3) for 754411xx - KNX thermostat (2012-11)

    KNX product database International 2023-08-25

    VD4
    142,83 kB
  • Application Guide

    Image Application description ETS for 754411xx - KNX thermostat (EN, 2007-07)  | Hager

    Application description ETS for 754411xx - KNX thermostat (EN, 2007-07)

    Application Guide en-GB 2020-01-01

    PDF
    827,56 kB
    Image Application description ETS for 754411xx - KNX thermostat (EN, 2020-06)  | Hager

    Application description ETS for 754411xx - KNX thermostat (EN, 2020-06)

    Application Guide en-GB 2020-06-16

    PDF
    1,17 MB
  • Declaration of conformity

    Image Declaration of Conformity  | Hager

    Declaration of Conformity

    Declaration of conformity International 2021-09-23

    PDF
    287,12 kB
    Image Declaration of Conformity  | Hager

    Declaration of Conformity

    Declaration of conformity International 2021-09-23

    PDF
    278,03 kB
More documentation

Discover our other products of this range

    5
  • 1
    11096084 - ZW-RING F ZS Q.x ALU LACK
    11096084
    ZW-RING F ZS Q.x ALU LACK
  • 2
    11096086 - Intermediate ring for central plate, Q.x, ant. velvety, lacq.
    11096086
    Intermediate ring for central plate, Q.x, ant. velvety, lacq.
  • 3
    11096089 - Intermediate ring for central plate, Q.x, p. white velvety
    11096089
    Intermediate ring for central plate, Q.x, p. white velvety
  • 4
    11098982 - Intermediate ring for central plate, S.1, white glossy
    11098982
    Intermediate ring for central plate, S.1, white glossy
  • 5
    11091606 - Intermediate ring for central plate, B.3/B.7, ant., matt
    11091606
    Intermediate ring for central plate, B.3/B.7, ant., matt

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group