Analogue input module, 4-gang, RM KN li 75424004
EAN-Nr.
4011334272403
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
No longer available
Technical characteristics
Settings
-
Supported configuration modeETS
Voltage
-
Operating voltage over bus21 - 32 V
-
Auxiliary tension24 - 24 V
Frequency
-
Frequency50 - 60 Hz
Power
-
Current consumption170 mA
Use conditions
-
Operating temperature-5 - 45 °C
Capacity
-
Number of modules4
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation