The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • 75414003

Weather station, 4-gang, comfort RM KN 75414003

EAN-Nr.
4011334265047
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
No longer available

Weather station, 4-gang, comfort RM KN

75414003

  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Technical characteristics

Settings
  • Supported configuration mode
    ETS
Voltage
  • Operating voltage over bus
    21 - 32 V
  • Auxiliary tension
    24 - 24 V
Dimensions
  • Depth
    70 mm
Materials
  • Colour
    Light grey
Use conditions
  • Operating temperature
    -5 - 45 °C
Texts
  • Installation mode
    For installation in distribution box
  • Type of connection
    With screw terminals

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration 75414003
PDF
Hager RoHS report 75414003
PDF

Downloads

  • Image 75414003  | Hager

    Product Image 75414003

  • Product datasheet

    Image Hager Product data sheet 75414003  | Hager

    Hager Product data sheet 75414003

    Product data sheet en-GB 2026-01-05

    PDF
  • Installation manual

    Image Manual for 75414003 - Weather station 4gang comfort RMD (DE-EN-NL-FR-NO-ES, 2006-03)  | Hager

    Manual for 75414003 - Weather station 4gang comfort RMD (DE-EN-NL-FR-NO-ES, 2006-03)

    Installation manual en-GB, es-ES, fr-FR, de-DE, nl-NL, nn-NO 2020-01-01

    PDF
    587,94 kB
  • KNX product database

    Image KNX plugin for 75414003 - Weather station 4gang comfort RMD (V206B)  | Hager

    KNX plugin for 75414003 - Weather station 4gang comfort RMD (V206B)

    KNX product database en-GB 2023-08-25

    EXE
    10,29 MB
    Image KNX plugin for 75414003 - Weather station 4gang comfort RMD (V206B)  | Hager

    KNX plugin for 75414003 - Weather station 4gang comfort RMD (V206B)

    KNX product database en-GB 2023-08-25

    EXE
    8,84 MB
    Image KNX plugin for 75414003 - Weather station 4gang comfort RMD (V206B)  | Hager

    KNX plugin for 75414003 - Weather station 4gang comfort RMD (V206B)

    KNX product database de-DE 2023-08-25

    EXE
    10,29 MB
    Image KNX plugin for 75414003 - Weather station 4gang comfort RMD (V206B)  | Hager

    KNX plugin for 75414003 - Weather station 4gang comfort RMD (V206B)

    KNX product database de-DE 2023-08-25

    EXE
    8,84 MB
  • Application Guide

    Image Application description ETS for 75414003 - Weather station 4gang comfort RMD (EN, 2010-04)  | Hager

    Application description ETS for 75414003 - Weather station 4gang comfort RMD (EN, 2010-04)

    Application Guide en-GB 2020-01-01

    PDF
    3,59 MB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group