The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • 75319002

Switch actuator/blind actuator 10/5gang comf RMD 16 A, KNX, light grey 75319002

EAN-Nr.
4011334399131
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Phase out product: please contact your electrical wholesaler for availability

Switch actuator/blind actuator 10/5gang comf RMD 16 A, KNX, light grey

75319002

  • Technical characteristics
  • Documentations
Download the sheet

Technical characteristics

Connectivity
  • With bus system KNX
    Yes
  • With bus system KNX radio
    No
Settings
  • Supported configuration mode
    ETS
Dimensions
  • Height
    90 mm
  • Width
    105 mm
  • Depth
    65 mm
  • Number of width units
    6
Materials
  • Colour
    Light grey
Equipment
  • Radio frequency bidirectional
    No
  • With switch for manual switch
    Yes
Electric current
  • Rated current
    16 A
  • Bus current consumption while idle
    8 mA
Frequency
  • Frequency
    50 - 60 Hz
Power
  • Power incandescent lamp 230 V
    2,300 - 2,300 W
  • Output power
    2,300 W
  • 230 V incandescent and halogen lamp
    2,300 W
Voltage
  • Rated operational voltage Ue
    230 - 230 V
  • System supply voltage
    30 V DC Via bus
  • Operating voltage over bus
    21 - 32 V
Safety
  • Ingress Protection (IP) class
    IP20
Use conditions
  • Operating temperature
    -5 - 45 °C
Connection
  • Cross-section rigid conductor
    0.75 - 2.5 mm²
  • Cross-section flexible conductor
    0.75 - 2.5 mm²
Texts
  • Function
    With safety functions e.g. for wind, rain, alarm, With positioning function for blind and lamella position, With sun shade function
  • Type of connection
    With quickconnect plug-in terminals

Downloads

  • Image 75319002  | Hager

    Product Image 75319002

  • Product datasheet

    Image Hager Product data sheet 75319002  | Hager

    Hager Product data sheet 75319002

    Switch actuator/blind actuator 10/5gang comf RMD 16 A, KNX, light grey

    PDF
  • Installation manual

    Image Installation manual en-GB, nl-NL 2021-10-12  | Hager

    Installation manual en-GB, nl-NL 2021-10-12

    PDF
    842,34 kB
  • KNX product database

    Image Logiciel d'application ETS du 75319000-1-2-3  | Hager

    Logiciel d'application ETS du 75319000-1-2-3

    KNX product database da-DK, en-GB, es-ES, fr-FR, de-DE, it-IT, nl-NL, nn-NO, pt-PT, sv-SE 2020-01-01

    KNXPROD
    968,40 kB
    Image Logiciel d'application ETS du 75319000-1-2-3  | Hager

    Logiciel d'application ETS du 75319000-1-2-3

    KNX product database da-DK, en-GB, es-ES, fr-FR, de-DE, it-IT, nl-NL, nn-NO, pt-PT, sv-SE 2020-01-01

    VD5
    2,12 MB
  • Application Guide

    Image Application description ETS 75314113-4-5-6_75316102-3-4-5_75318102-3-4-5_75319000-1-2-3  | Hager

    Application description ETS 75314113-4-5-6_75316102-3-4-5_75318102-3-4-5_75319000-1-2-3

    Application Guide en-GB 2012-09-13

    PDF
    9,57 MB
    Image Application description ETS for 753141xx-753161xx-753181xx-753190xx - Switch actuator/blind actuator RMD (EN, vers. 6T8096-52A)  | Hager

    Application description ETS for 753141xx-753161xx-753181xx-753190xx - Switch actuator/blind actuator RMD (EN, vers. 6T8096-52A)

    Application Guide en-GB 2020-01-01

    PDF
    4,21 MB
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2021-12-07

    PDF
    128,94 kB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group