The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • 75318005

Switch act 8g16A C-load NO w/curr detec 75318005

EAN-Nr.
4011334287797
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Phase out product: please contact your electrical wholesaler for availability

Switch act 8g16A C-load NO w/curr detec

75318005

  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Technical characteristics

Connectivity
  • With bus system KNX
    Yes
  • With bus system KNX radio
    No
Settings
  • Supported configuration mode
    ETS
Dimensions
  • Height
    90 mm
  • Width
    144 mm
  • Depth
    70 mm
  • Number of width units
    8
Materials
  • Colour
    Light grey
Equipment
  • Radio frequency bidirectional
    No
Electric current
  • Rated current
    16 A
Power
  • 230 V incandescent and halogen lamp
    3,680 W
Voltage
  • Rated operational voltage Ue
    230 - 230 V
  • Operating voltage over bus
    21 - 32 V
Safety
  • Ingress Protection (IP) class
    IP20
Use conditions
  • Operating temperature
    -5 - 45 °C
Texts
  • Type of connection
    With screw terminals

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration 75318005
PDF
Hager RoHS report 75318005
PDF

Downloads

  • Image 75318005  | Hager

    Product Image 75318005

  • Product datasheet

    Image Hager Product data sheet 75318005  | Hager

    Hager Product data sheet 75318005

    Product data sheet en-GB 2026-01-07

    PDF
  • Installation manual

    Image Manual for 75312008-75314015-75314016-75318004-75318005 - Switch actuators RMD - 2gang, 4gang, 8gang and 4gang, 8gang for C load (EN, 2012-09)  | Hager

    Manual for 75312008-75314015-75314016-75318004-75318005 - Switch actuators RMD - 2gang, 4gang, 8gang and 4gang, 8gang for C load (EN, 2012-09)

    Installation manual en-GB 2020-01-01

    PDF
    330,97 kB
  • KNX product database

    Image KNX Database (from ETS2) for 75318005 - Switch actuator 8gang RMD for C load (2007-01)  | Hager

    KNX Database (from ETS2) for 75318005 - Switch actuator 8gang RMD for C load (2007-01)

    KNX product database International 2023-08-25

    VD2
    146,25 kB
    Image KNX Database (from ETS2) for 75318005 - Switch actuator 8gang RMD for C load (2007-03)  | Hager

    KNX Database (from ETS2) for 75318005 - Switch actuator 8gang RMD for C load (2007-03)

    KNX product database International 2023-08-25

    VD2
    146,25 kB
    Image KNX Database (from ETS3) for 75318005 - Switch actuator 8gang RMD for C load (2007-01)  | Hager

    KNX Database (from ETS3) for 75318005 - Switch actuator 8gang RMD for C load (2007-01)

    KNX product database International 2023-08-25

    VD4
    192,25 kB
    Image KNX Database (from ETS3) for 75318005 - Switch actuator 8gang RMD for C load (2007-01)  | Hager

    KNX Database (from ETS3) for 75318005 - Switch actuator 8gang RMD for C load (2007-01)

    KNX product database International 2023-08-25

    VD4
    146,91 kB
  • Application Guide

    Image Application description ETS for 75318005 - Switch actuator 8gang RMD for C load (EN, 2007-01)  | Hager

    Application description ETS for 75318005 - Switch actuator 8gang RMD for C load (EN, 2007-01)

    Application Guide en-GB 2020-01-01

    PDF
    984,81 kB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group