The store will not work correctly in the case when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • 75314124
    EAN-Nr.
    4011334488637
    Packaging
    1 piece

    DIMMER 4 CHANNELS 300W SYSTEMLINK WITH PARALLELIZATION 75314124

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    DIMMER 4 CHANNELS 300W SYSTEMLINK WITH PARALLELIZATION

    75314124

    • Technical characteristics
    • Documentations
    Download the sheet

    Technical characteristics

    Voltage
    • Operating voltage over bus
      21 - 32 V
    • Input voltage
      230 - 230 V
    • System supply voltage
      30 V DC Via bus
    • Auxiliary tension
      230 - 230 V
    Electric current
    • Bus current consumption data transfer
      2.40 mA
    Frequency
    • Frequency
      50 - 60 Hz
    Use conditions
    • Operating temperature
      -5 - 45 °C
    Connection
    • Cross-section flexible conductor
      0.75 - 2.5 mm²
    • Cross-section rigid conductor
      0.75 - 2.5 mm²
    Equipment
    • Number of outputs
      4
    • Type of dimmer
      Dimming actuator
    Capacity
    • Number of modules
      8
    Power
    • Power incandescent lamp
      5 - 300 W
    • Power of variator
      5 - 300 W
    Connectivity
    • With bus system KNX radio
      No
    • Type of connection
      quickconnect
    Settings
    • Supported configuration mode
      ETS
    Texts
    • Fuse
      Overheating protection (display using LEDs), Short-circuit proof and overload-proof (display using LEDs)
    • Operating mode
      Load coupling of 4 channels to increase output power using parallel connection of the outputs
    • Dimming principle
      Phase cut-on or cut-off according to load type, self-learning, Minimum/maximum dimming values per channel settable on device
    • Function
      Learning function for optimised operation of compact fluorescent lamps and LED luminaires can be activated via the bus
    • Type of connection
      With quickconnect plug-in terminals
    • Labelling
      Large labelling field
    • Protection
      With overheating, overload and short-circuit protection

    Downloads

    • Image 75314124  | Hager

      Product Image 75314124

    • Product datasheet

      Image Hager Product data sheet 75314124  | Hager

      Hager Product data sheet 75314124

      DIMMER 4 CHANNELS 300W SYSTEMLINK WITH PARALLELIZATION

      PDF
    • Installation manual

      Image Installation manual en-GB, nl-NL 2021-09-10  | Hager

      Installation manual en-GB, nl-NL 2021-09-10

      PDF
      2,00 MB
    • KNX product database

      Image ETS Database for 75314124-5  | Hager

      ETS Database for 75314124-5

      KNX product database en-GB, es-ES, fr-FR, de-DE, it-IT, nl-NL, nn-NO, pt-PT, sv-SE 2020-01-01

      KNXPROD
      541,37 kB
    • Application Guide

      Image Application description 75312114_75314124_75314125  | Hager

      Application description 75312114_75314124_75314125

      Application Guide en-GB 2013-10-28

      PDF
      7,80 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-12-10

      PDF
      143,60 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group