The store will not work correctly in the case when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • 75314021
    EAN-Nr.
    4011334345527
    Packaging
    1 piece

    KNX UNIVERSAL-DIMMAKTOR 4FACH REG 75314021

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in
    Phase out product: please contact your electrical wholesaler for availability

    KNX UNIVERSAL-DIMMAKTOR 4FACH REG

    75314021

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Voltage
    • Operating voltage over bus
      21 - 32 V
    • Auxiliary tension
      230 - 230 V
    Frequency
    • Frequency
      50 - 60 Hz
    Use conditions
    • Operating temperature
      -5 - 45 °C
    Equipment
    • Number of outputs
      4
    Capacity
    • Number of modules
      8
    Power
    • Power of variator
      7 - 250 W
    Connectivity
    • With bus system KNX radio
      No
    Settings
    • Supported configuration mode
      ETS
    Texts
    • Fuse
      Short-circuit and overload-proof (electronic fuse)
    • Dimming principle
      Operating with LED and energy-saving lamps according to appropriate ETS configuration, Phase cut-on or cut-off according to load type, self-learning
    • Function
      Operating hours meter as forward or backward counter per channel, Stairway function with switch-off warning according to DIN 18015-2
    • Type of connection
      With screw terminals

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration 75314021
    PDF
    RoHS report 75314021
    PDF

    Downloads

    • Image 75314021  | Hager

      Product Image 75314021

    • Product datasheet

      Image Hager Product data sheet 75314021  | Hager

      Hager Product data sheet 75314021

      Product data sheet en-GB 2026-03-04

      PDF
    • Installation manual

      Image Manual for 75311008-75312013-75314021 - Universal dim actuators RMD (EN, 2012-11)  | Hager

      Manual for 75311008-75312013-75314021 - Universal dim actuators RMD (EN, 2012-11)

      Installation manual en-GB 2020-01-01

      PDF
      644,80 kB
    • KNX product database

      Image KNX Database (from ETS3) for 753110xx-753120xx-753140xx - Universal dim actuator (2012-12)  | Hager

      KNX Database (from ETS3) for 753110xx-753120xx-753140xx - Universal dim actuator (2012-12)

      KNX product database International 2023-08-25

      VD4
      539,06 kB
      Image KNX Database (from ETS3) for 75311008-75312013-75314021 - Universal dim actuator RMD (2013-01)  | Hager

      KNX Database (from ETS3) for 75311008-75312013-75314021 - Universal dim actuator RMD (2013-01)

      KNX product database International 2023-08-25

      VD4
      437,84 kB
      Image KNX Database (from ETS3) for 75311008-75312013-75314021 - Universal dim actuator RMD (2013-01)  | Hager

      KNX Database (from ETS3) for 75311008-75312013-75314021 - Universal dim actuator RMD (2013-01)

      KNX product database International 2023-08-25

      VD4
      513,33 kB
    • Application Guide

      Image Application description ETS for 75311008-75312013-75314021 - Universal dim actuator RMD (EN, 2012-12)  | Hager

      Application description ETS for 75311008-75312013-75314021 - Universal dim actuator RMD (EN, 2012-12)

      Application Guide en-GB 2012-12-19

      PDF
      1,06 MB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group