The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • 75311008

KNX UNIVERSAL-DIMMAKTOR 1FACH REG 75311008

EAN-Nr.
4011334345503
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Phase out product: please contact your electrical wholesaler for availability

KNX UNIVERSAL-DIMMAKTOR 1FACH REG

75311008

  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Technical characteristics

Voltage
  • Operating voltage over bus
    21 - 32 V
  • Auxiliary tension
    230 - 230 V
Frequency
  • Frequency
    50 - 60 Hz
Use conditions
  • Operating temperature
    -5 - 45 °C
Equipment
  • Number of outputs
    1
Capacity
  • Number of modules
    4
Power
  • Power of variator
    20 - 500 W
Connectivity
  • With bus system KNX radio
    No
Settings
  • Supported configuration mode
    ETS
Texts
  • Fuse
    Short-circuit and overload-proof (electronic fuse)
  • Dimming principle
    Operating with LED and energy-saving lamps according to appropriate ETS configuration, Phase cut-on or cut-off according to load type, self-learning
  • Function
    Operating hours meter as forward or backward counter per channel, Stairway function with switch-off warning according to DIN 18015-2
  • Type of connection
    With screw terminals

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration 75311008
PDF
Hager RoHS report 75311008
PDF

Downloads

  • Image 75311008  | Hager

    Product Image 75311008

  • Product datasheet

    Image Hager Product data sheet 75311008  | Hager

    Hager Product data sheet 75311008

    Product data sheet en-GB 2025-12-22

    PDF
  • Installation manual

    Image Manual for 75311008-75312013-75314021 - Universal dim actuators RMD (EN, 2012-11)  | Hager

    Manual for 75311008-75312013-75314021 - Universal dim actuators RMD (EN, 2012-11)

    Installation manual en-GB 2020-01-01

    PDF
    644,80 kB
  • KNX product database

    Image KNX Database (from ETS3) for 753110xx-753120xx-753140xx - Universal dim actuator (2012-12)  | Hager

    KNX Database (from ETS3) for 753110xx-753120xx-753140xx - Universal dim actuator (2012-12)

    KNX product database International 2023-08-25

    VD4
    539,06 kB
    Image KNX Database (from ETS3) for 75311008-75312013-75314021 - Universal dim actuator RMD (2013-01)  | Hager

    KNX Database (from ETS3) for 75311008-75312013-75314021 - Universal dim actuator RMD (2013-01)

    KNX product database International 2023-08-25

    VD4
    437,84 kB
    Image KNX Database (from ETS3) for 75311008-75312013-75314021 - Universal dim actuator RMD (2013-01)  | Hager

    KNX Database (from ETS3) for 75311008-75312013-75314021 - Universal dim actuator RMD (2013-01)

    KNX product database International 2023-08-25

    VD4
    513,33 kB
  • Application Guide

    Image Application description ETS for 75311008-75312013-75314021 - Universal dim actuator RMD (EN, 2012-12)  | Hager

    Application description ETS for 75311008-75312013-75314021 - Universal dim actuator RMD (EN, 2012-12)

    Application Guide en-GB 2012-12-19

    PDF
    1,06 MB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group