The store will not work correctly in the case when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • 75310002
    EAN-Nr.
    4011334287759
    Packaging
    1 piece

    Switch act./shutter act. 16/8g 16A NO 75310002

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Switch act./shutter act. 16/8g 16A NO

    75310002

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Connectivity
    • With bus system KNX
      Yes
    • With bus system KNX radio
      No
    Settings
    • Supported configuration mode
      ETS
    Dimensions
    • Height
      90 mm
    • Width
      144 mm
    • Depth
      70 mm
    • Number of width units
      8
    Materials
    • Colour
      Light grey
    Equipment
    • Radio frequency bidirectional
      No
    Electric current
    • Rated current
      16 A
    Frequency
    • Frequency
      50 - 60 Hz
    Power
    • Power incandescent lamp 230 V
      3,000 - 3,000 W
    Voltage
    • Rated operational voltage Ue
      230 - 230 V
    • Operating voltage over bus
      21 - 32 V
    Safety
    • Ingress Protection (IP) class
      IP20
    Use conditions
    • Operating temperature
      -5 - 45 °C
    Texts
    • Function
      With positioning function for blind and lamella position, With safety functions e.g. for wind sensor, With sun shade function
    • Type of connection
      With screw terminals

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration 75310002
    PDF
    RoHS report 75310002
    PDF

    Downloads

    • Image 75310002  | Hager

      Product Image 75310002

    • Product datasheet

      Image Hager Product data sheet 75310002  | Hager

      Hager Product data sheet 75310002

      Product data sheet en-GB 2026-04-20

      PDF
    • Installation manual

      Image Manual for 75310002-75318003 - Switch actuator/blind actuators RMD (EN, 2010-08)  | Hager

      Manual for 75310002-75318003 - Switch actuator/blind actuators RMD (EN, 2010-08)

      Installation manual en-GB 2020-01-01

      PDF
      538,54 kB
    • KNX product database

      Image KNX Database (from ETS2) for 75310002 - Switch actuator/blind actuator 16-/8gang RMD (2009-05)  | Hager

      KNX Database (from ETS2) for 75310002 - Switch actuator/blind actuator 16-/8gang RMD (2009-05)

      KNX product database International 2023-08-25

      VD2
      577,72 kB
      Image KNX Database (from ETS2) for 75310002 - Switch actuator/blind actuator 16-/8gang RMD (2010-09)  | Hager

      KNX Database (from ETS2) for 75310002 - Switch actuator/blind actuator 16-/8gang RMD (2010-09)

      KNX product database International 2023-08-25

      VD2
      808,44 kB
      Image KNX Database (from ETS3) for 75310002 - Switch actuator/blind actuator 16-/8gang RMD (2009-05)  | Hager

      KNX Database (from ETS3) for 75310002 - Switch actuator/blind actuator 16-/8gang RMD (2009-05)

      KNX product database International 2023-08-25

      VD4
      574,57 kB
      Image KNX Database (from ETS3) for 75310002 - Switch actuator/blind actuator 16-/8gang RMD (2010-09)  | Hager

      KNX Database (from ETS3) for 75310002 - Switch actuator/blind actuator 16-/8gang RMD (2010-09)

      KNX product database International 2023-08-25

      VD4
      945,97 kB
    • Application Guide

      Image Application description ETS for 75310002-75318003 - Switch actuator/blind actuator RMD (EN, 2010-09)  | Hager

      Application description ETS for 75310002-75318003 - Switch actuator/blind actuator RMD (EN, 2010-09)

      Application Guide en-GB 2020-01-01

      PDF
      1,05 MB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group