The store will not work correctly in the case when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • 75261675
    EAN-Nr.
    4011334300090
    Packaging
    1 piece

    KNX cont. comf 2.2 m, KNX - K.1, ant. matt, lacq. 75261675

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in
    No longer available

    KNX cont. comf 2.2 m, KNX - K.1, ant. matt, lacq.

    75261675

    • Accessories
    • Technical characteristics
    • Documentations
    Download the sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    75040001
    75040001
    Bus coupling unit flush-mtd, KNX
    Add to a list
    Add to a list

    Technical characteristics

    Dimensions
    • Installation height
      2.20 - 2.20 m
    • Recommended installation height
      2.20 - 2.20 m
    Settings
    • Supported configuration mode
      ETS
    • Minimal duty cycle
      0.13 s
    Functions
    • Maximal duty cycle
      18,360 min
    Connectivity
    • With bus system KNX radio
      No
    Scope of delivery
    • Bus connection included
      No
    Detection
    • Detection angle
      180 - 180
    • Detection angle horizontal
      0 - 180
    Use conditions
    • Operating temperature
      -5 - 45 °C
    Materials
    • Material
      Thermoplastic
    Texts
    • Function
      Functions for lighting operating mode: switching, value transmitter and light scene call, Parameter definable lock function

    Downloads

    • Image 75261675  | Hager

      Product Image 75261675

    • Product datasheet

      Image Hager Product data sheet 75261675  | Hager

      Hager Product data sheet 75261675

      KNX cont. comf 2.2 m, KNX - K.1, ant. matt, lacq.

      PDF
    • Installation manual

      Image Manual for 7526xx - KNX controller 1.1m /2.2 m, KNX controller comfort 1.1m /2.2 m (DE-EN-NL-FR-NO, 2002-12)  | Hager

      Manual for 7526xx - KNX controller 1.1m /2.2 m, KNX controller comfort 1.1m /2.2 m (DE-EN-NL-FR-NO, 2002-12)

      Installation manual en-GB, fr-FR, de-DE, nl-NL, nn-NO 2020-01-01

      PDF
      283,81 kB
    • KNX product database

      Image KNX Database (from ETS2) for 752616xx - KNX controller comfort (2006-04)  | Hager

      KNX Database (from ETS2) for 752616xx - KNX controller comfort (2006-04)

      KNX product database International 2023-08-25

      VD1
      48,67 kB
      Image KNX Database (from ETS2) for 752616xx - KNX controller comfort (2006-04)  | Hager

      KNX Database (from ETS2) for 752616xx - KNX controller comfort (2006-04)

      KNX product database International 2023-08-25

      VD1
      35,15 kB
    • Application Guide

      Image Application description ETS for 75261xx - KNX controller (EN, 2000-12)  | Hager

      Application description ETS for 75261xx - KNX controller (EN, 2000-12)

      Application Guide en-GB 2020-01-01

      PDF
      373,76 kB
      Image Application description ETS for 752615xx-752616xx - KNX controller comfort (EN, 2004-01)  | Hager

      Application description ETS for 752615xx-752616xx - KNX controller comfort (EN, 2004-01)

      Application Guide en-GB 2020-01-01

      PDF
      428,65 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group