The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • 75261549

Controller sensor 180 comfort, Arsys, polar white glossy 75261549

EAN-Nr.
4011334251668
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Phase out product: please contact your electrical wholesaler for availability

Controller sensor 180 comfort, Arsys, polar white glossy

75261549

  • Accessories
  • Technical characteristics
  • Documentations
Download the sheet

Complete your system

Must-have accessories

Previous
Previous
75040001
75040001
Bus coupling unit flush-mtd, KNX
Add to a list
Add to a list

Technical characteristics

Dimensions
  • Installation height
    1.10 - 1.10 m
  • Recommended installation height
    1.10 - 1.10 m
Settings
  • Supported configuration mode
    ETS
  • Minimal duty cycle
    0.13 s
Functions
  • Maximal duty cycle
    18,360 min
Connectivity
  • With bus system KNX radio
    No
Scope of delivery
  • Bus connection included
    No
Detection
  • Detection angle
    180 - 180
  • Detection angle horizontal
    0 - 180
Use conditions
  • Operating temperature
    -5 - 45 °C
Materials
  • Material
    Thermoplastic
Texts
  • Function
    Functions for lighting operating mode: switching, value transmitter and light scene call, Parameter definable lock function

Downloads

  • Image 75261549  | Hager

    Product Image 75261549

  • Product datasheet

    Image Hager Product data sheet 75261549  | Hager

    Hager Product data sheet 75261549

    Controller sensor 180 comfort, Arsys, polar white glossy

    PDF
  • Installation manual

    Image Manual for 7526xx - KNX controller 1.1m /2.2 m, KNX controller comfort 1.1m /2.2 m (DE-EN-NL-FR-NO, 2002-12)  | Hager

    Manual for 7526xx - KNX controller 1.1m /2.2 m, KNX controller comfort 1.1m /2.2 m (DE-EN-NL-FR-NO, 2002-12)

    Installation manual en-GB, fr-FR, de-DE, nl-NL, nn-NO 2020-01-01

    PDF
    283,81 kB
  • KNX product database

    Image KNX Database (from ETS2) for 752615xx - KNX controller comfort (2006-04)  | Hager

    KNX Database (from ETS2) for 752615xx - KNX controller comfort (2006-04)

    KNX product database International 2023-08-25

    VD1
    48,60 kB
    Image KNX Database (from ETS2) for 752615xx - KNX controller comfort (2006-04)  | Hager

    KNX Database (from ETS2) for 752615xx - KNX controller comfort (2006-04)

    KNX product database International 2023-08-25

    VD1
    35,11 kB
  • Application Guide

    Image Application description ETS for 75261xx - KNX controller (EN, 2000-12)  | Hager

    Application description ETS for 75261xx - KNX controller (EN, 2000-12)

    Application Guide en-GB 2020-01-01

    PDF
    373,76 kB
    Image Application description ETS for 752615xx-752616xx - KNX controller comfort (EN, 2004-01)  | Hager

    Application description ETS for 752615xx-752616xx - KNX controller comfort (EN, 2004-01)

    Application Guide en-GB 2020-01-01

    PDF
    428,64 kB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group