KNX cont. 2.2 m, KNX - Q.1/Q.3, p. white velvety 75261229
EAN-Nr.
4011334315643
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
No longer available
Complete your system
Must-have accessories
75040001
Bus coupling unit flush-mtd, KNX
Technical characteristics
Dimensions
-
Installation height2.20 - 2.20 m
-
Recommended installation height2.20 - 2.20 m
Settings
-
Supported configuration modeETS
-
Minimal duty cycle0
Functions
-
Maximal duty cycle140 min
Connectivity
-
With bus system KNX radioNo
Scope of delivery
-
Bus connection includedNo
Detection
-
Detection angle180 - 180
-
Detection angle horizontal0 - 180
Use conditions
-
Operating temperature-5 - 45 °C
Materials
-
MaterialThermoplastic
Texts
-
FunctionParameter definable lock function
Downloads
-
Product datasheet
Hager Product data sheet 75261229
KNX cont. 2.2 m, KNX - Q.1/Q.3, p. white velvety
PDF -
Installation manual
Manual for 7526xx - KNX controller 1.1m /2.2 m, KNX controller comfort 1.1m /2.2 m (DE-EN-NL-FR-NO, 2002-12)
Installation manual en-GB, fr-FR, de-DE, nl-NL, nn-NO 2020-01-01
PDF283,81 kB -
KNX product database
KNX Database (from ETS2) for 752611xx-752612xx - KNX controller (2006-04)
KNX product database International 2023-08-25
VD190,49 kBKNX Database (from ETS2) for 752611xx-752612xx - KNX controller (2006-04)
KNX product database International 2023-08-25
VD123,92 kB -
Application Guide
Application description ETS for 75261xx - KNX controller (EN, 2000-12)
Application Guide en-GB 2020-01-01
PDF373,76 kB
More documentation