The store will not work correctly in the case when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • 75261159
    EAN-Nr.
    4011334280897
    Packaging
    1 piece

    KNX cont. 1.1 m, KNX - S.1, p. white glossy 75261159

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in
    No longer available

    KNX cont. 1.1 m, KNX - S.1, p. white glossy

    75261159

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    75040001
    75040001
    Bus coupling unit flush-mtd, KNX
    Add to a list
    Add to a list

    Technical characteristics

    Dimensions
    • Installation height
      1.10 - 1.10 m
    • Recommended installation height
      1.10 - 1.10 m
    Settings
    • Supported configuration mode
      ETS
    • Minimal duty cycle
      0.13 s
    Functions
    • Maximal duty cycle
      9,120 min
    Connectivity
    • With bus system KNX radio
      No
    Scope of delivery
    • Bus connection included
      No
    Detection
    • Detection angle
      180 - 180
    • Detection angle horizontal
      0 - 180
    Use conditions
    • Operating temperature
      -5 - 45 °C
    Materials
    • Material
      Thermoplastic
    Texts
    • Function
      Parameter definable lock function

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    Hager REACH declaration 75261159
    PDF
    Hager RoHS report 75261159
    PDF

    Downloads

    • Image 75261159  | Hager

      Product Image 75261159

    • Product datasheet

      Image Hager Product data sheet 75261159  | Hager

      Hager Product data sheet 75261159

      KNX cont. 1.1 m, KNX - S.1, p. white glossy

      PDF
    • Installation manual

      Image Manual for 7526xx - KNX controller 1.1m /2.2 m, KNX controller comfort 1.1m /2.2 m (DE-EN-NL-FR-NO, 2002-12)  | Hager

      Manual for 7526xx - KNX controller 1.1m /2.2 m, KNX controller comfort 1.1m /2.2 m (DE-EN-NL-FR-NO, 2002-12)

      Installation manual en-GB, fr-FR, de-DE, nl-NL, nn-NO 2020-01-01

      PDF
      283,81 kB
    • KNX product database

      Image KNX Database (from ETS2) for 752611xx-752612xx - KNX controller (2006-04)  | Hager

      KNX Database (from ETS2) for 752611xx-752612xx - KNX controller (2006-04)

      KNX product database International 2023-08-25

      VD1
      90,49 kB
      Image KNX Database (from ETS2) for 752611xx-752612xx - KNX controller (2006-04)  | Hager

      KNX Database (from ETS2) for 752611xx-752612xx - KNX controller (2006-04)

      KNX product database International 2023-08-25

      VD1
      23,92 kB
    • Application Guide

      Image Application description ETS for 75261xx - KNX controller (EN, 2000-12)  | Hager

      Application description ETS for 75261xx - KNX controller (EN, 2000-12)

      Application Guide en-GB 2020-01-01

      PDF
      373,76 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group