The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • Building management system KNX
  • Push buttons & Sensors
  • Push button sensors B.IQ
  • 75168699
  • Building management system KNX

B.IQ push-button 4gang for light scenes, KNX - B.IQ, p. white, matt, plastic 75168699

EAN-Nr.
4011334257240
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

B.IQ push-button 4gang for light scenes, KNX - B.IQ, p. white, matt, plastic

75168699

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Complete your system

Must-have accessories

Previous
Previous
75040001
75040001
Bus coupling unit flush-mtd, KNX
Add to a list
Add to a list

Optional accessories

  • Labelling material for domestic switching devices 1 products available

Complete your system

  • Labelling material for domestic switching devices
  • 75900081

    B.IQlab. field for push-buttons 4gang, B.IQ, clear, trans.

    0.00 €  / *

Technical characteristics

Installation, mounting
  • Mounting on
    Flush mounting
Use conditions
  • Operating temperature
    -5 - 45 °C
Functions
  • With room temperature controller
    No
Dimensions
  • Height
    118.10 mm
  • Width
    88.50 mm
  • Depth
    15 mm
Equipment
  • Number of actuation points
    8
Controls and indicators
  • With LED indication
    Yes
Materials
  • Colour
    Polar white
  • RAL code
    9010
  • Material
    Aluminium, Thermoplastic
  • Surface finish
    Matt
Accessories
  • Has labelling field
    No
Screen
  • With display
    No
Texts
  • Protection
    With dismantling protection

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

REACH declaration 75168699
PDF
RoHS report 75168699
PDF

Downloads

  • Image 75168699  | Hager

    Product Image 75168699

  • Product datasheet

    Image Hager Product data sheet 75168699  | Hager

    Hager Product data sheet 75168699

    B.IQ push-button 4gang for light scenes, KNX - B.IQ, p. white, matt, plastic

    PDF
  • Installation manual

    Image Manual for 751686xx - B.IQ push-button 8gang for light scenes (DE-EN-NL-NO-ES, 2022-09)  | Hager

    Manual for 751686xx - B.IQ push-button 8gang for light scenes (DE-EN-NL-NO-ES, 2022-09)

    Installation manual en-GB, es-ES, de-DE, nl-NL, nn-NO 2004-04-20

    PDF
    363,07 kB
  • KNX product database

    Image KNX Database (from ETS2) for 7516869xx - B.IQ push-button 4gang for light scenes (2012-10)  | Hager

    KNX Database (from ETS2) for 7516869xx - B.IQ push-button 4gang for light scenes (2012-10)

    KNX product database International 2023-08-25

    VD1
    67,45 kB
    Image KNX Database (from ETS2) for 7516869xx - B.IQ push-button 4gang for light scenes (2012-10)  | Hager

    KNX Database (from ETS2) for 7516869xx - B.IQ push-button 4gang for light scenes (2012-10)

    KNX product database International 2023-08-25

    VD1
    161,95 kB
  • Application Guide

    Image Application description ETS for 7516869xx - B.IQ push-button 4gang for light scenes (EN, 2004-08)  | Hager

    Application description ETS for 7516869xx - B.IQ push-button 4gang for light scenes (EN, 2004-08)

    Application Guide en-GB 2020-01-01

    PDF
    151,37 kB
More documentation

Discover our other products of this range

    5
  • 1
    75040001 - Bus coupling unit flush-mtd, KNX
    75040001
    Bus coupling unit flush-mtd, KNX
  • 2
    75163594 - B.IQ push-button 3gang comf, KNX - B.IQ, al., al. anodised
    75163594
    B.IQ push-button 3gang comf, KNX - B.IQ, al., al. anodised
  • 3
    75163092 - B.IQ push-button 3gang, KNX - B.IQ, glass black
    75163092
    B.IQ push-button 3gang, KNX - B.IQ, glass black
  • 4
    75163093 - B.IQ push-button 3gang, KNX - B.IQ, stainless steel, metal brushed
    75163093
    B.IQ push-button 3gang, KNX - B.IQ, stainless steel, metal brushed
  • 5
    75168694 - B.IQ push-button 4gang for light scenes, KNX - B.IQ, al., al. anodised
    75168694
    B.IQ push-button 4gang for light scenes, KNX - B.IQ, al., al. anodised

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group