The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • 75164189

TOUCH SENSOR 4GANG 75164189

EAN-Nr.
4011334224068
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
No longer available

TOUCH SENSOR 4GANG

75164189

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Complete your system

Must-have accessories

Previous
Previous
75040001
75040001
Bus coupling unit flush-mtd, KNX
Add to a list
Add to a list

Technical characteristics

Installation, mounting
  • Mounting on
    Flush mounting
Use conditions
  • Operating temperature
    -5 - 45 °C
Functions
  • With room temperature controller
    No
Equipment
  • Number of actuation points
    8
Controls and indicators
  • With LED indication
    Yes
Materials
  • Colour
    Polar white
  • RAL code
    9010
  • Material
    Thermoplastic
  • Surface finish
    Matt
Accessories
  • Has labelling field
    No
Screen
  • With display
    No
Texts
  • Function
    For switch, dimmer and shutter functions
  • Protection
    With dismantling protection

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

Hager RoHS report 75164189
PDF

Downloads

  • Image 75164189  | Hager

    Product Image 75164189

  • Product datasheet

    Image Hager Product data sheet 75164189  | Hager

    Hager Product data sheet 75164189

    Product data sheet en-GB 2026-01-05

    PDF
  • Installation manual

    Image Manual for 7516xx-756641xx-756680xx - Push-button 1gang (DE-EN-NL-FR-NO-ES, 2005-11)  | Hager

    Manual for 7516xx-756641xx-756680xx - Push-button 1gang (DE-EN-NL-FR-NO-ES, 2005-11)

    Installation manual en-GB, es-ES, fr-FR, de-DE, nl-NL, nn-NO 2020-01-01

    PDF
    356,79 kB
  • KNX product database

    Image KNX Database (from ETS2) for 751640xx-751641xx - Push-button 4gang (2006-04)  | Hager

    KNX Database (from ETS2) for 751640xx-751641xx - Push-button 4gang (2006-04)

    KNX product database International 2023-08-25

    VD1
    45,68 kB
    Image KNX Database (from ETS2) for 751640xx-751641xx - Push-button 4gang (2006-04)  | Hager

    KNX Database (from ETS2) for 751640xx-751641xx - Push-button 4gang (2006-04)

    KNX product database International 2023-08-25

    VD1
    25,38 kB
  • Application Guide

    Image Application description ETS for 75164xx - Push-button 4gang (EN, 2001-08)  | Hager

    Application description ETS for 75164xx - Push-button 4gang (EN, 2001-08)

    Application Guide en-GB 2020-01-01

    PDF
    314,09 kB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group