The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • 75143226

TA-SENS 3F M BSF Q1 ANTH 75143226

EAN-Nr.
4011334384342
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
No longer available

TA-SENS 3F M BSF Q1 ANTH

75143226

  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Technical characteristics

Installation, mounting
  • Mounting on
    Flush mounting
Use conditions
  • Operating temperature
    -5 - 45 °C
Functions
  • With room temperature controller
    No
Dimensions
  • Built-in depth
    23.30 mm
  • Built-in depth flush-mounted boxes
    27 mm
  • Height
    71 mm
  • Width
    71 mm
  • Depth
    34.40 mm
Equipment
  • Number of actuation points
    6
Controls and indicators
  • With LED indication
    Yes
Materials
  • Colour
    Anthracite
  • RAL code
    7021
  • Material
    Thermoplastic
  • Surface finish
    Velvety
Accessories
  • Has labelling field
    Yes
Screen
  • With display
    No
Texts
  • Function
    For switch, push-button, dimmer and shutter functions
  • Protection
    With dismantling protection

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration 75143226
PDF
Hager RoHS report 75143226
PDF

Downloads

  • Image 75143226  | Hager

    Product Image 75143226

  • Product datasheet

    Image Hager Product data sheet 75143226  | Hager

    Hager Product data sheet 75143226

    Product data sheet en-GB 2025-12-22

    PDF
  • Installation manual

    Image Manual for 75141xxx-75142xxx-75143xxx-75144xxx - Touch-/glass sensor comfort (EN, 2013-09)  | Hager

    Manual for 75141xxx-75142xxx-75143xxx-75144xxx - Touch-/glass sensor comfort (EN, 2013-09)

    Installation manual en-GB, pl-PL 2020-01-01

    PDF
    379,26 kB
    Image Manual for 751412xx-751422xx-751432xx-751442xx - Push-button 2gang (DE-EN-NL, 2009-02)  | Hager

    Manual for 751412xx-751422xx-751432xx-751442xx - Push-button 2gang (DE-EN-NL, 2009-02)

    Installation manual en-GB, de-DE, nl-NL 2020-01-01

    PDF
    922,21 kB
  • KNX product database

    Image KNX Database (from ETS2) for 7514xx - Push-button (2012-10)  | Hager

    KNX Database (from ETS2) for 7514xx - Push-button (2012-10)

    KNX product database International 2023-08-25

    VD2
    1,86 MB
    Image KNX Database (from ETS2) for 7514xx - Push-button (2012-10)  | Hager

    KNX Database (from ETS2) for 7514xx - Push-button (2012-10)

    KNX product database International 2023-08-25

    VD2
    1,45 MB
    Image KNX Database (from ETS3) for 7514xx-Glas-Sensor - KNX Glass sensor comfort (2012-12)  | Hager

    KNX Database (from ETS3) for 7514xx-Glas-Sensor - KNX Glass sensor comfort (2012-12)

    KNX product database International 2023-08-25

    VD4
    1,66 MB
    Image KNX Database (from ETS3) for 7514xx-Glas-Sensor - KNX Glass sensor comfort (2012-12)  | Hager

    KNX Database (from ETS3) for 7514xx-Glas-Sensor - KNX Glass sensor comfort (2012-12)

    KNX product database International 2023-08-25

    VD4
    1,45 MB
    Image KNX Database (from ETS3) for 7514xx-Glas-Sensor - KNX Glass sensor comfort V1.2  | Hager

    KNX Database (from ETS3) for 7514xx-Glas-Sensor - KNX Glass sensor comfort V1.2

    KNX product database en-GB, pl-PL 2023-08-25

    VD4
    2,34 MB
    Image KNX Database (from ETS3) for 7514xx-Glas-Sensor - KNX Glass sensor comfort V1.2  | Hager

    KNX Database (from ETS3) for 7514xx-Glas-Sensor - KNX Glass sensor comfort V1.2

    KNX product database de-DE 2023-08-25

    VD4
    1,84 MB
    Image KNX Database (from ETS3) for 7514xx - Push-button (2012-10)  | Hager

    KNX Database (from ETS3) for 7514xx - Push-button (2012-10)

    KNX product database International 2023-08-25

    VD4
    1,87 MB
    Image KNX Database (from ETS3) for 7514xx - Push-button (2012-10)  | Hager

    KNX Database (from ETS3) for 7514xx - Push-button (2012-10)

    KNX product database International 2023-08-25

    VD4
    1,46 MB
    Image KNX Database (from ETS4) for 7514xx-Glas-Sensor - KNX Glass sensor comfort V1.2  | Hager

    KNX Database (from ETS4) for 7514xx-Glas-Sensor - KNX Glass sensor comfort V1.2

    KNX product database en-GB, pl-PL 2020-01-01

    KNXPROD
    1,41 MB
    Image KNX Database (from ETS4) for 7514xx-Glas-Sensor - KNX Glass sensor comfort V1.2  | Hager

    KNX Database (from ETS4) for 7514xx-Glas-Sensor - KNX Glass sensor comfort V1.2

    KNX product database de-DE 2020-01-01

    KNXPROD
    1,26 MB
  • Application Guide

    Image Application description ETS for 75141xx-75142xx-75143xx-75144xx-75146xx-75148xx - Push-button/Glass sensor (EN, 2009-04)  | Hager

    Application description ETS for 75141xx-75142xx-75143xx-75144xx-75146xx-75148xx - Push-button/Glass sensor (EN, 2009-04)

    Application Guide en-GB, pl-PL 2020-01-01

    PDF
    270,53 kB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group