The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalog
    • 75010016
    EAN
    4011334311256
    Packaging
    1 Piece

    IP router RMD 75010016

    No longer available

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    IP router RMD

    75010016

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Equipment
    • Web server
      No
    Voltage
    • Operating voltage
      24 - 24 V
    • Operating voltage over bus
      21 - 32 V
    Connectivity
    • Type of interface bus system/media gateway
      Ethernet interface
    Settings
    • Supported configuration mode
      ETS
    Safety
    • Ingress Protection (IP) class
      IP20
    Capacity
    • Number of modules
      2
    Use conditions
    • Operating temperature
      -5 - 45 °C
    Controls and indicators
    • With LED indication
      Yes
    Dimensions
    • Width
      36 mm
    • Depth
      58 mm
    Connection
    • Connector/plug type
      DRA (DIN-rail Adapter)
    Texts
    • Type of connection
      Operating voltage connection via connecting terminal, With RJ45 connection for Ethernet/IP networks, Line connection via connecting terminal

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration 75010016
    PDF
    RoHS report 75010016
    PDF

    Downloads

    • Image 75010016  | Hager

      Product Image 75010016

    • Product datasheet

      Image Hager Product data sheet 75010016  | Hager

      Hager Product data sheet 75010016

      Product data sheet en-GB 2026-05-06

      PDF
    • Installation manual

      Image Manual for 75010016 - IP router RMD (DE-EN-NL-FR-NO-ES, 2007-09)  | Hager

      Manual for 75010016 - IP router RMD (DE-EN-NL-FR-NO-ES, 2007-09)

      Installation manual en-GB, es-ES, fr-FR, de-DE, nl-NL, nn-NO 2020-01-01

      PDF
      149,65 kB
    • KNX product database

      Image KNX Database (from ETS2) for 75010016 - IP router RMD (2007-10)  | Hager

      KNX Database (from ETS2) for 75010016 - IP router RMD (2007-10)

      KNX product database International 2023-08-25

      VD2
      14,15 kB
      Image KNX Database (from ETS2) for 75010016 - IP router RMD (2008-06)  | Hager

      KNX Database (from ETS2) for 75010016 - IP router RMD (2008-06)

      KNX product database International 2023-08-25

      VD2
      35,51 kB
    • Application Guide

      Image Application description ETS for 75010016 - IP router RMD (EN, 2007-08)  | Hager

      Application description ETS for 75010016 - IP router RMD (EN, 2007-08)

      Application Guide en-GB 2020-01-01

      PDF
      203,42 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group