The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • 75010012

Modular USB data interface, KNX 75010012

EAN-Nr.
4011334259497
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Phase out product: please contact your electrical wholesaler for availability

Modular USB data interface, KNX

75010012

  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Technical characteristics

Voltage
  • Operating voltage over bus
    21 - 32 V
Use conditions
  • Operating temperature
    -5 - 45 °C
Safety
  • Ingress Protection (IP) class
    IP21
Dimensions
  • Number of width units
    2
Texts
  • Connectors jacks
    With B-type USB socket for data traffic (voltage supply via PC)

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration 75010012
PDF
Hager RoHS report 75010012
PDF

Downloads

  • Image 75010012  | Hager

    Product Image 75010012

  • Product datasheet

    Image Hager Product data sheet 75010012  | Hager

    Hager Product data sheet 75010012

    Modular USB data interface, KNX

    PDF
  • Installation manual

    Image Manual for 75010012, 75040004 - KNX data interface USB RMD/flush-mounted (DE-EN-NL-FR-NO-ES, 2004-05)  | Hager

    Manual for 75010012, 75040004 - KNX data interface USB RMD/flush-mounted (DE-EN-NL-FR-NO-ES, 2004-05)

    Installation manual en-GB, es-ES, fr-FR, de-DE, nl-NL, nn-NO, pl-PL 2020-01-01

    PDF
    232,66 kB
  • KNX product database

    Image KNX Database (from ETS2) for 75010012 - KNX data interface USB RMD (2010-02)  | Hager

    KNX Database (from ETS2) for 75010012 - KNX data interface USB RMD (2010-02)

    KNX product database International 2023-08-25

    VD1
    24,15 kB
    Image KNX Database (from ETS2) for 75010012 - KNX data interface USB RMD (2010-02)  | Hager

    KNX Database (from ETS2) for 75010012 - KNX data interface USB RMD (2010-02)

    KNX product database International 2023-08-25

    VD1
    91,52 kB
  • Application Guide

    Image Application description ETS for 75010012 - KNX data interface USB RMD (EN, 2006-07)  | Hager

    Application description ETS for 75010012 - KNX data interface USB RMD (EN, 2006-07)

    Application Guide en-GB 2020-01-01

    PDF
    51,05 kB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group