The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalog
    • Wiring accessories
    • Berker K.5
    • Sockets - Berker K.5
    • 7341357003
    EAN
    4011334378648
    Packaging
    10
    • Sockets - Berker K.5

    SCHUKO socket outlet, K.5, Aluminium, aluminium anodised 7341357003

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    SCHUKO socket outlet, K.5, Aluminium, aluminium anodised

    7341357003

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Voltage
    • Rated voltage
      250 V
    Electric current
    • Rated current IN
      16 A
    Frequency
    • Frequency
      50 - 50 Hz
    Materials
    • Colour
      Aluminium
    • Material
      Aluminium
    • Treatment
      Anodised
    Dimensions
    • Height
      71 mm
    • Width
      71 mm
    • Depth
      43 mm
    • Built-in depth flush-mounted boxes
      31 mm
    Installation, mounting
    • Mounting on
      Flush mounting
    Connectivity
    • Mounting type
      Claw mounting, Screw connection
    Equipment
    • Connector/plug type socket outlet
      SCHUKO
    • Rotated central insert
      No
    • With hinged lid
      No
    • With round protective earth pin
      No
    • With signal lamp
      No
    Accessories
    • Has labelling field
      No
    Safety
    • With enhanced contact protection
      Yes
    • Ingress Protection (IP) class
      IP20
    Functions
    • With orientation lighting
      No
    • With function lighting
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Socket-outlet 2-gang Wago C-mount twhite (English )
    PDF
    49,84 MB
    REACH declaration 7341357003
    PDF
    Hager RoHS report 7341357003
    PDF

    Downloads

    • Image 7341357003  | Hager

      Product Image 7341357003

    • Product datasheet

      Image Hager Product data sheet 7341357003  | Hager

      Hager Product data sheet 7341357003

      SCHUKO socket outlet, K.5, Aluminium, aluminium anodised

      PDF
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      dc26-1137

      PDF
      484,13 kB
    More documentation

    Discover more of this product range

      5
    • 1
      47487103 - SCHUKO soc.out. hinged cover,enhncd contact prot.,var. in 45°step,K5 anodised
      47487103
      SCHUKO soc.out. hinged cover, enhncd contact prot., var. in 45°step, K5 anodised
    • 2
      47527104 - SCHUKO soc.out. hinged cover, enhncd contact prot., K.5, steel, matt finish
      47527104
      SCHUKO soc.out. hinged cover, enhncd contact prot., K.5, steel, matt finish
    • 3
      47487104 - SCHUKO soc.out. hinged cover,enhncd contact prot.,var. in 45°step,K5,steel
      47487104
      SCHUKO soc.out. hinged cover, enhncd contact prot., var. in 45°step, K5, steel
    • 4
      6765777103 - Soc.out. earth.pin+hinged cover,enhncd contact prot.,screw-in lift ,K5 anodised
      6765777103
      Soc.out. earth.pin+hinged cover, enhncd contact prot., screw-in lift , K5 anodised
    • 5
      47517204 - SCHUKO soc.out. hinged cover, enhncd contact prot., K.5, steel, matt finish
      47517204
      SCHUKO soc.out. hinged cover, enhncd contact prot., K.5, steel, matt finish

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group