The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • 6810336089
    EAN
    4011334315087
    Packaging
    10

    Centre plate TDO cut-out, Q.1/Q.3, p. white velvety 6810336089

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Centre plate TDO cut-out, Q.1/Q.3, p. white velvety

    6810336089

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Connection
    • Connector/plug type
      TDO
    • Number of connections
      1
    Materials
    • Colour
      Polar white
    • RAL code
      Similar to RAL 9010
    • Surface finish
      Velvety
    • Material
      Thermoplastic
    • Treatment
      Untreated
    Dimensions
    • Height
      59 mm
    • Width
      59 mm
    • Depth
      12 mm
    Connectivity
    • Mounting type
      Screw mounting
    Safety
    • Ingress Protection (IP) class
      IP20

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - RJ45 adapter gallery keystone 2 modules (English)
    PDF
    37,33 MB
    REACH declaration 6810336089
    PDF
    Hager RoHS report 6810336089
    PDF

    Downloads

    • Image 6810336089  | Hager

      Product Image 6810336089

    • Product datasheet

      Image Hager Product data sheet 6810336089  | Hager

      Hager Product data sheet 6810336089

      Centre plate TDO cut-out, Q.1/Q.3, p. white velvety

      PDF
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group