The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • 6768813515

Soc.out. earth. pin+hinged cover surf.-mtd, enhncd contact prot., W.1, grey matt 6768813515

EAN-Nr.
4011334390756
Packaging
10 Pieces

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Soc.out. earth. pin+hinged cover surf.-mtd, enhncd contact prot., W.1, grey matt

6768813515

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Complete your system

Optional accessories

  • Cover frame for domestic switching devices 1 products available

Complete your system

  • Cover frame for domestic switching devices
  • 13383513

    Frame 1gang, can be illuminated 230 V, for housing surface-mtd, W.1, blue

    0.00 €  / *

Technical characteristics

Electric current
  • Rated current
    16 A
Voltage
  • Rated voltage
    250 V
  • Nominal voltage
    250 - 250 V
Frequency
  • Frequency
    50 - 50 Hz
Materials
  • Colour
    Grey
  • RAL code
    7011
  • Surface finish
    Matt
  • Material
    Thermoplastic
  • Treatment
    Untreated
Dimensions
  • Height
    76 mm
  • Width
    76 mm
  • Depth
    63.10 mm
  • Built-in depth flush-mounted boxes
    0
Installation, mounting
  • Mounting on
    Surface mounting
Connectivity
  • Type of connection
    Plug-in connection
  • Mounting type
    Screw mounting
Equipment
  • Connector/plug type socket outlet
    Earthing pin
  • Rotated central insert
    No
  • With hinged lid
    Yes
  • With round protective earth pin
    Yes
  • With signal lamp
    No
Accessories
  • Has labelling field
    No
Cover, door
  • Type of lid
    Self-closing hinged cover, can be arrested in end position
Capacity
  • Number of modules
    1
Safety
  • With enhanced contact protection
    No
  • Impact resistance IK
    IK05
  • Ingress Protection (IP) class
    IP55
Functions
  • With orientation lighting
    No
  • With function lighting
    No

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
Halogen free Yes

Certifications and documents

PEP document en-GB 2024-11-12
PDF
483,29 kB
Hager REACH declaration 6768813515
PDF
Hager RoHS report 6768813515
PDF

Downloads

  • Image 6768813515  | Hager

    Product Image 6768813515

  • Product datasheet

    Image Hager Product data sheet 6768813515  | Hager

    Hager Product data sheet 6768813515

    Soc.out. earth. pin+hinged cover surf.-mtd, enhncd contact prot., W.1, grey matt

    PDF
  • Technical appendix (single product)

    Image Splash-protected range W.1 - Chemical resistance (EN, 07-2021)  | Hager

    Splash-protected range W.1 - Chemical resistance (EN, 07-2021)

    Technical appendix (single product) en-GB 2015-07-13

    PDF
    518,42 kB
  • Declaration of conformity

    Image Declaration of conformity International 2022-04-26  | Hager

    Declaration of conformity International 2022-04-26

    PDF
    164,12 kB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group