The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • 6768803525

sock.outl. insert w. earth.pin a. hing. cov. SM/flush-mounted, cont.prot., W1 6768803525

EAN-Nr.
4011334390527
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

sock.outl. insert w. earth.pin a. hing. cov. SM/flush-mounted, cont.prot., W1

6768803525

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Complete your system

Optional accessories

  • Surface-mounted housing for flush-mounted switching device 3 products available

Complete your system

  • Surface-mounted housing for flush-mounted switching device
  • 6719323505

    Surface-mtd housing 2gang hor., frame surface-mtd, W.1 ECO, grey/light grey matt

    0.00 €  / *
  • 6118913505

    W.1 ECO 1G box empty grey

    0.00 €  / *
  • 6719333505

    Surface-mtd housing 2gang vert., frame surface-mtd, W.1 ECO, grey matt

    0.00 €  / *

Technical characteristics

Electric current
  • Rated current
    16 A
Voltage
  • Rated voltage
    250 V
  • Nominal voltage
    250 - 250 V
Frequency
  • Frequency
    50 - 60 Hz
Materials
  • Colour
    Grey
  • RAL code
    7011
  • Surface finish
    Matt
  • Material
    Metal, Plastic, Thermoplastic
  • Treatment
    Untreated
Dimensions
  • Height
    71 mm
  • Width
    71 mm
  • Depth
    48 mm
  • Built-in depth flush-mounted boxes
    35 mm
Installation, mounting
  • Mounting on
    Flush mounting, Surface mounting
Connectivity
  • Type of connection
    Plug-in connection
  • Mounting type
    Screw mounting
Equipment
  • Connector/plug type socket outlet
    Earthing pin
  • Rotated central insert
    No
  • With hinged lid
    Yes
  • With round protective earth pin
    Yes
  • With signal lamp
    No
Accessories
  • Has labelling field
    Yes
Cover, door
  • Type of lid
    Self-closing hinged cover, can be arrested in end position
Capacity
  • Number of modules
    1
Safety
  • With enhanced contact protection
    No
  • Impact resistance IK
    IK05
  • Ingress Protection (IP) class
    IP55
Functions
  • With orientation lighting
    No
  • With function lighting
    No

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Socket-outlet 2-gang Wago plug/clamp technique C-Profile in traffic white
PDF
48,73 MB
Hager REACH declaration 6768803525
PDF
Hager RoHS report 6768803525
PDF

Downloads

  • Image 6768803525  | Hager

    Product Image 6768803525

  • Product datasheet

    Image Hager Product data sheet 6768803525  | Hager

    Hager Product data sheet 6768803525

    sock.outl. insert w. earth.pin a. hing. cov. SM/flush-mounted, cont.prot., W1

    PDF
  • Technical appendix (single product)

    Image Splash-protected range W.1 - Chemical resistance (EN, 07-2021)  | Hager

    Splash-protected range W.1 - Chemical resistance (EN, 07-2021)

    Technical appendix (single product) en-GB 2015-07-13

    PDF
    518,42 kB
  • Declaration of conformity

    Image Declaration of conformity International 2022-04-26  | Hager

    Declaration of conformity International 2022-04-26

    PDF
    164,12 kB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group