Soc.out. insert earth.pin+hinged cov surf./flushmtd,enhncd cont prot.,W.1 ECO,gr 6768803515
EAN-Nr.
4011334390503
Packaging
10 Pieces
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Must-have accessories
See all (7)Mandatory accessories
Technical characteristics
Electric current
-
Rated current16 A
Voltage
-
Rated voltage250 V
-
Nominal voltage250 - 250 V
Frequency
-
Frequency50 - 60 Hz
Materials
-
ColourGrey
-
RAL code7011
-
Surface finishMatt
-
MaterialThermoplastic
-
TreatmentUntreated
-
Contains recycled material (% of total plastic weight)12.7 %
Dimensions
-
Height71 mm
-
Width71 mm
-
Built-in depth flush-mounted boxes0
Installation, mounting
-
Mounting onFlush mounting, Surface mounting
Connectivity
-
Type of connectionPlug-in connection
-
Mounting typeScrew mounting, Claw mounting
Equipment
-
Connector/plug type socket outletEarthing pin
-
Rotated central insertNo
-
With hinged lidYes
-
With round protective earth pinYes
-
With signal lampNo
-
With lockNo
Accessories
-
Has labelling fieldNo
Cover, door
-
Type of lidSelf-closing hinged cover, can be arrested in end position
Capacity
-
Number of modules1
Safety
-
With enhanced contact protectionYes
-
Impact resistance IKIK05
-
Ingress Protection (IP) classIP55
Functions
-
With orientation lightingNo
-
With function lightingNo
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 6768803515
Soc.out. insert earth.pin+hinged cov surf./flushmtd,enhncd cont prot.,W.1 ECO,gr
PDF -
Technical appendix (single product)
Splash-protected range W.1 - Chemical resistance (EN, 07-2021)
Technical appendix (single product) en-GB 2015-07-13
PDF518,42 kB -
Declaration of conformity
Declaration of conformity International 2022-04-26
PDF164,12 kB
More documentation