The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • 6768766089
    EAN-Nr.
    4011334387015
    Packaging
    10 Pieces

    Z-ST F ANT STD SAT AS MG BRÜ 6768766089

    No longer available

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Z-ST F ANT STD SAT AS MG BRÜ

    6768766089

    • Technical characteristics
    • Documentations

    Technical characteristics

    Materials
    • Colour
      Pure white
    • RAL code
      9010
    • Surface finish
      Matt
    • Material
      Duroplastic
    Dimensions
    • Height
      71 mm
    • Width
      71 mm
    • Depth
      42 mm
    • Built-in depth
      32 mm
    Connection
    • Connector/plug type
      Plug-in terminal
    Connectivity
    • Type of connection
      Plug-in connection
    • Mounting type
      Claw mounting, Screw connection
    Equipment
    • With hinged lid
      No
    • With lock
      No
    Safety
    • With enhanced contact protection
      Yes
    • Ingress Protection (IP) class
      IP20

    Downloads

    • Image 6768766089  | Hager

      Product Image 6768766089

    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-09-28

      PDF
      295,65 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group