The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • 67303909

Change-over switch, 2-pole 10 AX, light control 67303909

EAN-Nr.
4011334232605
Packaging
10 Pieces

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Phase out product: please contact your electrical wholesaler for availability

Change-over switch, 2-pole 10 AX, light control

67303909

  • Accessories
  • Technical characteristics
  • Documentations
Download the sheet

Complete your system

Must-have accessories

See all (32)
Previous
Previous
14257106
14257106
Rocker imprint "0", K.1, ant. matt, lacq.
Add to a list
Add to a list
15731404
15731404
Rocker imprint "0", srew-on, B.7, al., matt, lacq.
Add to a list
Add to a list
15731606
15731606
Rocker imprint "0", srew-on, B.3/B.7, ant., matt
Add to a list
Add to a list
15731909
15731909
Rocker imprint 0, srew-on, S.1/B.3/B.7, p. white, matt, plastic
Add to a list
Add to a list
16246084
16246084
Rocker with orange lense and imprint "0", Q.x, aluminium velvety, lacquered
Add to a list
Add to a list
16246086
16246086
Rocker imprint "0", orangelens, Q.x, ant. velvety, lacq.
Add to a list
Add to a list

Optional accessories

  • Illumination insert for domestic switching devices 1 products available
  • Accessories/spare parts for domestic switching devices 1 products available

Mandatory accessories

  • 14257106

    Rocker imprint "0", K.1, ant. matt, lacq.

    0.00 €  / *
  • 15731404

    Rocker imprint "0", srew-on, B.7, al., matt, lacq.

    0.00 €  / *
  • 15731606

    Rocker imprint "0", srew-on, B.3/B.7, ant., matt

    0.00 €  / *
  • 15731909

    Rocker imprint 0, srew-on, S.1/B.3/B.7, p. white, matt, plastic

    0.00 €  / *
  • 16246084

    Rocker with orange lense and imprint "0", Q.x, aluminium velvety, lacquered

    0.00 €  / *
  • 16246086

    Rocker imprint "0", orangelens, Q.x, ant. velvety, lacq.

    0.00 €  / *
  • 16246089

    Rocker imprint "0", orangelens, Q.x, p. white velvety

    0.00 €  / *
  • 14177104

    Rocker imprint "0", redlens , K.5, stainless steel, metal matt finish

    0.00 €  / *
  • 14177103

    Rocker imprint "0", redlens , K.5, al., al. anodised

    0.00 €  / *
  • 14177106

    Rocker imprint "0", redlens , K.1, ant. matt, lacq.

    0.00 €  / *
  • 14177109

    Rocker imprint "0", redlens , K.1, p. white glossy

    0.00 €  / *
  • 16226084

    Rocker with imprint "0", Q.x, aluminium velvety, lacquered

    0.00 €  / *
  • 16226086

    Rocker imprint "0", Q.x, ant. velvety, lacq.

    0.00 €  / *
  • 16226089

    Rocker imprint "0", Q.x, p. white velvety

    0.00 €  / *
  • 16221909

    Rocker imprint "0", S.1/B.3/B.7, p. white, matt, plastic

    0.00 €  / *
  • 16228989

    Rocker imprint "0", S.1/B.3/B.7, p. white glossy

    0.00 €  / *
  • 16221606

    Rocker imprint "0", B.3/B.7, ant., matt

    0.00 €  / *
  • 14257109

    Rocker imprint "0", K.1, p. white glossy

    0.00 €  / *
  • 16228982

    Rocker imprint "0", S.1, white glossy

    0.00 €  / *
  • 15771404

    Rocker imprint "0", srew-on, redlens , B.7, al., matt, lacq.

    0.00 €  / *

Complete your system

  • Illumination insert for domestic switching devices
  • Accessories/spare parts for domestic switching devices
  • 160002

    Neon lamp unit for switches/push-buttons, light control, grey

    0.00 €  / *
  • 1913

    Extension claw for attaching, Accessories

    0.00 €  / *

Technical characteristics

Electric current
  • Switching current
    10 A
  • Rated current
    10 A
Installation, mounting
  • Mounting on
    Flush mounting
Voltage
  • Rated voltage
    250 V
Materials
  • Material
    Metal, Plastic
Identification
  • Assembly arrangement
    Basic element
Connectivity
  • Mounting type
    Clamp mounting, Screw connection
Controls and indicators
  • Number of buttons
    1
Dimensions
  • Built-in depth
    31 mm
  • Built-in depth flush-mounted boxes
    35 mm
Safety
  • Ingress Protection (IP) class
    IP20
  • Impact resistance IK
    IK05
Texts
  • Type of connection
    With screw terminals
  • Lighting
    Can be illuminated with neon lamp unit, For illumination
  • Switch mode
    2-pole off/change-over

Downloads

  • Image 67303909  | Hager

    Product Image 67303909

  • Product datasheet

    Image Hager Product data sheet 67303909  | Hager

    Hager Product data sheet 67303909

    Change-over switch, 2-pole 10 AX, light control

    PDF
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group