The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • 67250-0020

HV back-up fuse-link 20/36kV 2A 537/56 outdoor standard 80N 67250-0020

EAN-Nr.
4049857043460
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

HV back-up fuse-link 20/36kV 2A 537/56 outdoor standard 80N

67250-0020

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Complete your system

Optional accessories

  • Medium/high voltage fuse base 1 products available
  • Accessories for medium/high voltage fuse 1 products available

Complete your system

  • Medium/high voltage fuse base
  • Accessories for medium/high voltage fuse
  • 68012-0010

    HV fuse-base according to DIN 43624 36kV 538/45 for indoor

    0.00 €  / *
  • 68016-0010

    Fuse-base contacts with connectors, rated current 200A for indoor annd outdoor

    0.00 €  / *

Technical characteristics

Voltage
  • Rated operational voltage Ue
    20,000 - 36,000 V
Electric current
  • Rated current
    2 A

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

Hager REACH declaration 67250-0020
PDF
Hager RoHS report 67250-0020
PDF

Downloads

  • Product datasheet

    Image Hager Product data sheet 67250-0020  | Hager

    Hager Product data sheet 67250-0020

    HV back-up fuse-link 20/36kV 2A 537/56 outdoor standard 80N

    PDF
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group