The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • 6710457004
    EAN
    4011334281320
    Packaging
    10

    Blind plug centre plate, base+spreader claws, K.5, stainl.steel matt finish 6710457004

    No longer available

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Blind plug centre plate, base+spreader claws, K.5, stainl.steel matt finish

    6710457004

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Complete your system

    Optional accessories

    • Accessories/spare parts for domestic switching devices 1 products available

    Complete your system

    • Accessories/spare parts for domestic switching devices
    • 10107200

      Sealing set for soc. out.s/centre plates, K.x/Q.x, trans.

      €0.00  / *

    Technical properties

    Materials
    • Colour
      Stainless steel
    • RAL code
      Similar to RAL 9022
    • Surface finish
      Matt
    • Material
      Metal, Stainless steel
    Dimensions
    • Height
      71 mm
    • Width
      71 mm
    • Depth
      47 mm
    Safety
    • Ingress Protection (IP) class
      IP44
    • Impact resistance IK
      IK02
    Connectivity
    • Mounting type
      Claw mounting
    Identification
    • Assembly arrangement
      Basic element with centre piece

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - RJ45 adapter gallery keystone 2 modules (English)
    PDF
    37,33 MB
    REACH declaration 6710457004
    PDF
    Hager RoHS report 6710457004
    PDF

    Downloads

    • Image 6710457004  | Hager

      Product Image 6710457004

    • Product datasheet

      Image Hager Product data sheet 6710457004  | Hager

      Hager Product data sheet 6710457004

      Blind plug centre plate, base+spreader claws, K.5, stainl.steel matt finish

      PDF
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      dc26-1180

      PDF
      387,06 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group