The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • 67036-0003

Fuse-Link HSW for high-voltage transformer 6/12kV 1,25A 160/22 without indicator 67036-0003

EAN-Nr.
4049857040759
Packaging
5 Pieces

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
No longer available

Fuse-Link HSW for high-voltage transformer 6/12kV 1,25A 160/22 without indicator

67036-0003

  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Technical characteristics

Voltage
  • Rated operational voltage Ue
    6,000 - 12,000 V
Electric current
  • Rated current
    1.25 A

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

Hager REACH declaration 67036-0003
PDF
Hager RoHS report 67036-0003
PDF

Downloads

  • Image 67036-0003  | Hager

    Product Image 67036-0003

  • Product datasheet

    Image Hager Product data sheet 67036-0003  | Hager

    Hager Product data sheet 67036-0003

    Fuse-Link HSW for high-voltage transformer 6/12kV 1,25A 160/22 without indicator

    PDF
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group