Rocker 1gang for W.1 push-button BCU, grey 6130763545
EAN-Nr.
4011334459439
Packaging
10 Pieces
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Compatible products
-
Referenced by 6 products available
Referenced by
Technical characteristics
Architecture
-
Control/operation elementSingle rocker
Materials
-
ColourGrey
-
RAL code7011
-
Surface finishMatt
-
MaterialPlastic
-
TreatmentUntreated
Dimensions
-
Height71 mm
-
Width71 mm
-
Depth27 mm
Connection
-
Connector/plug typeBayonet latch
Connectivity
-
Mounting typeScrew mounting
Equipment
-
Monitoring window/light outletNo
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP55
-
Impact resistance IKIK05
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 6130763545
Rocker 1gang for W.1 push-button BCU, grey
PDF -
Technical appendix (single product)
Splash-protected range W.1 - Chemical resistance (EN, 07-2021)
Technical appendix (single product) en-GB 2015-07-13
PDF518,42 kB
More documentation